NVE75505

Replacement Parts and Maintenance

Replacement Parts

Schneider Electric provides a limited number of replacement parts for the ATV960 Process drive. Before replacing any parts, consult your local field sales representative. Replacements parts must be installed by qualified personnel familiar with the equipment being replaced.

Replacement Parts

Description Catalog Number
Profinet I/O*

VW3A3627

Profibus DP*

VW3A3607

CANopen 2XRJ45*

VW3A3608

DeviceNet*

VW3A3609

CANopen SUB-D9*

VW3A3618

CANopen open style with screw terminals*

VW3A3628

Extended I/O module*

VW3A3203

Extended relay module*

VW3A3204

Bacnet MS/TP

VW3A3725

EtherCAT

VW3A3601

AC coil for LC1F150

LX1FF095

AC coil for LC1F185

LX1FG095

AC coil for LC1F265

LX1FH1272

AC coil for LC1F330

LX1FH1272

AC coil for LC1F400

LX1FJ110

Pilot light, red
Power On

ZB5AV04

Red pilot light head

ZB5AV6 Mounting collar with light module

ZB5AW0G15 LED

65170-166-24 Power On legend plate

ZBZ32 Legend plate holder

Pilot light, yellow
Auto Mode
Tripped

ZB5AV05 Amber pilot light head

ZB5AV6 Mounting collar with light module

ZB5AW0G15 LED

65170-166-39 Trip legend plate or 65170-166-08 Auto legend plate

ZBZ32 Legend plate holder

Pilot light, green
AFC Run

ZB5AV03 Green pilot light head

ZB5AV6 Mounting collar with light module

25501-00005 LED
65170-166-42 AFC Run legend plate

ZBZ32 Legend plate holder

Pilot light mounting collar with light module

ZB5AV6

Pilot light mounting collar with light module, and 1 N.O. and 1 N.C. contact for p-t-t

ZB5AW065

Hand-Off-Auto selector switch assembly

ZB5AD3 Three-position selector switch

ZB5AZ009 Mounting collar

ZBE205

Contact blocks (1 N.C. and 1 N.O.)
65170-166-17 Hand-Off-Auto legend plate

(2) ZBZ32 Legend plate holder

Speed potentiometer

ATVPOT25K Speed potentiometer assembly

Stop/Start push buttons

ZB5AA2 Black push button

ZB5AA4 Red push button

ZB5AZ101 Mounting collar w/ contact block (1 N.O.)

ZB5AZ102 Mounting collar w/ contact block (1 N.C.)

65170-166-31 Start legend plate
65170-166-09 Stop legend plate

(2) ZBZ32 Legend plate holders

Fan with filter, 170 mm x 150 mm, 115 Vac
460 V / 1–30 hp ND, 1–25 hp HD, Type 1 & 12
208/230 V / 1–15 hp ND, 1–10 hp HD, Type 1 & 12

NSYCVF85M115PF

Fan with filter, 270 mm x 250 mm, 115 Vac
460 V / 40–120 hp ND, 30–100 hp HD, Type 1 & 12
208/230 V / 20–60 hp ND, 15–50 hp HD, Type 1 & 12

NSYCVF300M115PF

Fan filter, 170 mm x 150 mm
460 V / 1–30 hp ND, 1–25 hp HD
208/230 V / 1–15 hp ND, 1–10 hp HD

NSYCAF125

Fan filter, 270 mm x 250 mm
460 V / 40–900 hp ND, 30–700 hp HD
208/230 V / 20–60 hp ND, 15–50 hp HD

NSYCAF223

Enclosure grill filter, 270 mm x 250 mm
460 V / 150–250 hp ND, 125–200 hp HD

NSYCAF223

Power electronic fan kit, 48 Vdc
460 V / 150–900 hp ND
125–700 hp HD

VX5VPM001

Enclosure door fan, 270 mm x 250 mm, 48 Vdc
460 V / 150–900 hp ND
125–700 hp HD

VX5VPM003

Door fan, 320 mm x 320 mm (when supplied)

11677154055*

Door fan filter, 320 mm x 320 mm, pack of 5

18611600037*

Roof fan, 470 mm x 470 mm (when supplied)

11681152055*

Roof fan filter, 470 mm x 470 mm, pack of 20

18611600039*

Advanced drive keypad (not suitable for installation outdoors)

VW3A1111

Remote keypad adapter (not suitable for installation outdoors)

VW3A1112

Zelio USB Cable

SR2USB01

ATV900 control block, all ratings

VX4B900100

RFI filter board, 460 V /150–900 hp ND
125–700 hp HD

VX4FPMC1180N4

Inverter board, 460 V / 150 hp (110 kW)

VX4IPMC11NSCN4

Inverter board, 460 V / 200 hp (132 kW)

VX4IPMC13NSCN4

Inverter board, 460 V / 250 hp (160 kW)

VX4IPMC16NSCN4

Power board, 460 V / 150–900 hp ND, 125–700 hp HD

VX4PPMC1180N4

Supply board, 460 V / 110–630 kW
460 V / 150–900 hp ND, 125–700 hp HD

VX4XPAMC1180N4

Connection cables, CMP6 to CMI1

VX5XPM001

DC supply for fans, 48 Vdc

VX5XPM002

Inverter Brick 460 V / 150–250 hp

VX5IBPMC1116NSCN4

Rectifier Brick 460 V / 150–250 hp

VX5RBPMC1116NSCN4

Fuse set, 3 pcs, 250 A, URD30
460 V / 125 hp HD, 150 hp ND, 250 hp HD, 300 hp ND

VX5FUPM0250

Fuse set, 3 pcs, 315 A, URD30
460 V / 150 hp HD, 200 hp ND, 300 hp HD, 400 hp ND, 500 hp HD, 600 hp ND

VX5FUPM0315

Fuse set, 3 pcs, 350 A, URD30
460 V / 200 hp HD, 250 hp ND, 400 hp HD, 500 hp ND, 600 hp HD, 700 hp ND, 700 hp HD, 900 hp ND

VX5FUPM0350

Primary control fuses standard 460 V, Type 1 and 12* 25430-20100* (no bypass 125 hp and lower, bypass 15 hp and lower)
25430-20250* (bypass 20–125 hp)
25430-20320* (any 150–500 hp)
25430-20700* (any 600–900 hp)
Secondary control fuses standard 460 V, Type 1 and 12* 25430-20140* (no bypass 125 hp and lower, bypass 15 hp and lower)
25430-20350* (bypass 20–125 hp)
25430-20400* (any 150–250 hp)
25430-20700* (any 300–500 hp)
25430-21000* (any 600–900 hp)
Primary control fuses standard 460 V with Mod K14 (additional 150 VA), Type 1 and 12* 25430-20250* (no bypass 125 hp and lower, bypass 15 hp and lower)
25430-20500* (bypass 20–125 hp)
25430-20320* (any 150–250 hp and 900 hp)
25430-20700* (any 300–500 hp)
25430-21000* (any 600–900 hp)
Secondary control fuses standard 460 V with Mod K14 (additional 150 VA), Type 1 and 12* 25430-20350* (no bypass 125 hp and lower, bypass 15 hp and lower)
25430-20700* (bypass 20–125 hp)
25430-20400* (any 150–250 hp)
25430-20700* (any 300–500 hp)
25430-21000* (any 600–900 hp)
25430-20500* (900 hp)
Primary control fuses standard 460 V, Type 3R* 25430-20500* (any 125 hp and lower)
Secondary control fuses standard 460 V, Type 3R* 25430-20700* (any 125 hp and lower)
Primary control fuses standard 460 V with Mod K14 (additional 150 VA), Type 3R* 25430-20500* (no bypass 125 hp and lower bypass 60 hp and lower)
25430-20800* (bypass 70–125hp)
Secondary control fuses standard 460 V with Mod K14 (Additional 150 VA), Type 3R* 25430-20700* (no bypass 125 hp and lower, bypass 60 hp and lower)
25430-21000* (bypass 70–125 hp)
Primary control fuses standard 208/230 V, Type 1 and 12* 25430-20200* (no bypass, bypass 15 hp and lower)
25430-20500* (bypass 20 hp and up)
Secondary control fuses standard 230 V, Type 1 and 12* 25430-20140* (no bypass, bypass 15 hp and lower)
25430-20350* (bypass 20 hp and up)
Primary control fuses standard 208/230 V with Mod K14 (additional 150 VA), Type 1 and 12* 25430-20500* (no bypass 60 hp and lower bypass 7.5 hp and lower)
25430-20350* (bypass 10 hp and up)
Secondary control fuses standard 208/230 V with Mod K14 (additional 150 VA), Type 1 and 12* 25430-20350* (no bypass 60 hp and lower bypass 7.5 hp and lower)
25430-20700* (bypass 10 hp and up)
Primary control fuses standard 208/230 V, Type 3R* 25430-20350* (any 60 hp and lower)
Secondary control fuses standard 208/230 V, Type 3R* 25430-20700* (any 60 hp and lower)
Primary control fuses standard 208/230 V with Mod K14 (additional 150 VA), Type 3R* 25430-20350* (no bypass 60 hp and lower, bypass 30 hp and lower)
Secondary control fuses standard 208/230 V with Mod K14 (additional 150 VA), Type 3R* 25430-20700* (no bypass 60 hp and lower, bypass 30 hp and lower)
25430-21000* (bypass 40 hp and up)
Power converter ND 1 hp 208/230 V

ATV930U07M3

Power converter ND 2 hp, HD 1 hp, 208/230 V

ATV930U15M3

Power converter ND 3 hp, HD 2 hp, 208/230 V

ATV930U22M3

Power converter HD 3 hp 208/230 V

ATV930U30M3

Power converter ND 5 hp 208/230 V

ATV930U40M3

Power converter ND 7.5 hp, HD 5 hp, 208/230 V

ATV930U55M3

Power converter ND 10 hp, HD 7.5 hp, 208/230 V

ATV930U75M3

Power converter ND 15 hp, HD 10 hp, 208/230 V

ATV930D11M3

Power converter ND 20 hp, HD 15 hp, 208/230 V

ATV930D15M3

Power converter ND 25 hp, HD 20 hp, 208/230 V

ATV930D18M3

Power converter ND 30 hp, HD 25 hp, 208/230 V

ATV930D22M3

Power converter ND 40 hp, HD 30 hp, 208/230 V

ATV930D30M3

Power converter ND 50 hp, HD 40 hp, 208/230 V

ATV930D37M3

Power converter ND 60 hp, HD 50 hp, 230 V

ATV930D45M3

Power converter ND 1 hp 460 V

ATV930U07N4

Power converter ND 2 hp, HD 1 hp, 460 V

ATV930U15N4

Power converter ND 3 hp, HD 2 hp, 460 V

ATV930U22N4

Power converter HD 3 hp 460 V

ATV930U30N4

Power converter ND 5 hp 460 V

ATV930U40N4

Power converter ND 7.5 hp, HD 5 hp, 460 V

ATV930U55N4

Power converter ND 10 hp, HD 7.5 hp, 460 V

ATV930U75N4

Power converter ND 15 hp, HD 10 hp, 460 V

ATV930D11N4

Power converter ND 20 hp, HD 15 hp, 460 V

ATV930D15N4

Power converter ND 25 hp, HD 20 hp, 460 V

ATV930D18N4

Power converter ND 30 hp, HD 25 hp, 460 V

ATV930D22N4

Power converter ND 40 hp, HD 30 hp, 460 V

ATV930D30N4

Power converter ND 50 hp, HD 40 hp, 460 V

ATV930D37N4

Power converter ND 60 hp, HD 50 hp, 460 V

ATV930D45N4

Power converter ND 75 hp, HD 60 hp, 460 V

ATV930D55N4

Power converter ND 100 hp, HD 75 hp, 460 V

ATV930D75N4

Power converter ND 125 hp, HD 100 hp, 460 V

ATV930D90N4

Maintenance Intervals

Recommended Maintenance Intervals*

Component Interval:
In Operating Hours In Years
Power part fan 35,000 4
Enclosure door fan 35,000 4
Filter mats Clean every six months, replace all every four years.

Electronic Door Interlock

DANGER
HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH
Read and understand the precautions in bulletin NHA60269, Drives Systems Installation and Maintenance, before performing any procedures in this bulletin.
Failure to follow these instructions will result in death or serious injury.
DANGER
HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH
  • Read and understand this manual before installing or operating the enclosed drive. Installation, adjustment, repair, and maintenance must be performed by qualified personnel.
  • The user is responsible for compliance with national and local electrical codes with respect to grounding of all equipment.
  • Many parts of this equipment, including the printed circuit boards, operate at the line voltage. DO NOT TOUCH. Use only electrically-insulated tools.
  • DO NOT touch unshielded components or terminal strip screw connections with voltage present.
  • DO NOT short across terminals PA/+ and PC/- or across the DC bus capacitors.
  • Before servicing the equipment disconnect the power, including the external control power that may be present. The circuit breaker or disconnecting switch does not always open all circuits.
  • Lock the circuit breaker or disconnecting switch in the opened position.
  • Place a “DO NOT TURN ON” label on the circuit breaker or disconnect switch of the enclosed drive.
  • Wait 15 minutes to allow the DC bus capacitors to discharge. Then follow the “DC Bus Voltage Measurement Procedure” in document NHA60269 to verify that the DC voltage is less than 42 V. The enclosed drive LED is not an indicator of the absence of DC bus voltage.
  • Install and close all covers before applying power or starting and stopping the equipment.
Failure to follow these instructions will result in death or serious injury.

Electronic door interlocks, when provided, electrically lock the enclosure doors when control power is present. See Electronic Door Interlocks. Electronic door interlocks are provided on a door that cannot be interlocked with a through-the-door disconnect handle, such as on a multi-door enclosed drive. A door switch on the main door, when closed, allows the electronic locks to engage.

To open the doors, turn the circuit breaker off.

To engage the electronic door interlock, close all doors and turn the circuit breaker on. Turning on the circuit breaker with a door open will cause the circuit breaker to trip.

Electronic Door Interlocks

Servicing the Front Fan Filters (without Rain Hood)

DANGER
hazard of electric shock, explosion, or arc flash
  • Apply appropriate personal protective equipment (PPE) and follow safe electrical work practices. See NFPA® 70E® Standard for Electrical Safety in the Workplace®, NOM-029-STPS – Maintenance of Electrical Installations in the Workplace, Safety Conditions, or CSA Z462 or local equivalent.
  • This equipment must only be installed and serviced by qualified electrical personnel.
  • Turn off all power supplying this equipment before working on or inside equipment.
  • Always use a properly rated voltage sensing device to confirm power is off.
  • Replace all devices, doors, and covers before turning on power to this equipment.
Failure to follow these instructions will result in death or serious injury.

The ATV960 process drive includes filtered forced air ventilation that prevents excess dust or debris from entering the enclosure. The filters require periodic maintenance and replacement. Replacement or cleaning of filters is suggested once every six months at minimum, but the frequency may increase depending on a number of environmental factors. Select a maintenance cycle that is appropriate for your installation conditions.

  1. Remove all power from the enclosed drive.

  2. Turn the circuit breaker and handle assembly to the Off position and open the enclosure door.

  3. Test for the absence of voltage.

    NOTE: Verify that the voltage tester is functioning properly before and after testing for the absence of voltage.
  4. Unlock the air outlet grill with a flat head screwdriver and lift the grill to the top. See Changing Front Filters.

  5. Remove the grill and filter mat. Discard the filter mat.

  6. Press the air outlet grill and the new filter mat into the cut out until it locks with an audible noise.

Changing Front Filters

Servicing the Exhaust Fan Filter

DANGER
hazard of electric shock, explosion, or arc flash
  • Apply appropriate personal protective equipment (PPE) and follow safe electrical work practices. See NFPA® 70E® Standard for Electrical Safety in the Workplace®, NOM-029-STPS – Maintenance of Electrical Installations in the Workplace, Safety Conditions, or CSA Z462 or local equivalent.
  • This equipment must only be installed and serviced by qualified electrical personnel.
  • Turn off all power supplying this equipment before working on or inside equipment.
  • Always use a properly rated voltage sensing device to confirm power is off.
  • Replace all devices, doors, and covers before turning on power to this equipment.
Failure to follow these instructions will result in death or serious injury.

Service of the exhaust filter is typically not required unless environmental conditions are especially dusty or the equipment has not been operated for an extended period of time. To access the exhaust fan filter:

  1. Remove all power from the enclosed drive.

  2. Turn the circuit breaker and handle assembly to the Off position and open the enclosure door.

  3. Test for the absence of voltage.

    NOTE: Verify that the voltage tester is functioning properly before and after testing for the absence of voltage.
  4. For Type 3R equipment, refer to Accessing the Lifting Brackets and follow the instructions for removing the rain hood.

  5. For Type 12 equipment, remove the vent grill as illustrated in Accessing the Exhaust Fan Filters on Type 12 Equipment.

Service (clean or replace) the exhaust fan filter following the instructions in Servicing the Front Fan Filters (without Rain Hood) for the front filters. Always replace the rain hood or top cover and thumb screws after cleaning or replacing the filter.

Accessing the Exhaust Fan Filters on Type 12 Equipment

Replacing the Door Fans

DANGER
hazard of electric shock, explosion, or arc flash
  • Apply appropriate personal protective equipment (PPE) and follow safe electrical work practices. See NFPA® 70E® Standard for Electrical Safety in the Workplace®, NOM-029-STPS – Maintenance of Electrical Installations in the Workplace, Safety Conditions, or CSA Z462 or local equivalent.
  • This equipment must only be installed and serviced by qualified electrical personnel.
  • Turn off all power supplying this equipment before working on or inside equipment.
  • Always use a properly rated voltage sensing device to confirm power is off.
  • Replace all devices, doors, and covers before turning on power to this equipment.
Failure to follow these instructions will result in death or serious injury.
  1. Remove all power from the enclosed drive.

  2. Turn the circuit breaker and handle assembly to the Off position and open the enclosure door.

  3. Test for the absence of voltage.

    NOTE: Verify that the voltage tester is functioning properly before and after testing for the absence of voltage.
  4. Remove the grounding cable and disconnect the fan’s power supply. See Removing the Door Fan.

  5. Remove two screws, lift the grill from the fan, and remove the fan from the housing. Discard the fan but save the grill and screws to reinstall with the new fan.

  6. Position the new fan so that the direction arrows point to the fan housing. Affix the fan and grill to the housing using the two screws. See Installing the New Door Fan.

  7. Reconnect the fan’s power supply and the grounding cable.

Removing the Door Fan

Installing the New Door Fan

Replacing the Power Fan

DANGER
hazard of electric shock, explosion, or arc flash
  • Apply appropriate personal protective equipment (PPE) and follow safe electrical work practices. See NFPA® 70E® Standard for Electrical Safety in the Workplace®, NOM-029-STPS – Maintenance of Electrical Installations in the Workplace, Safety Conditions or CSA Z462 or local equivalent.
  • This equipment must only be installed and serviced by qualified electrical personnel.
  • Turn off all power supplying this equipment before working on or inside equipment.
  • Always use a properly rated voltage sensing device to confirm power is off.
  • Replace all devices, doors, and covers before turning on power to this equipment.
Failure to follow these instructions will result in death or serious injury.

To replace the power fan on 150 hp devices and higher (see Installing the Power Fan).

  1. Remove all power from the enclosed drive.

  2. Turn the circuit breaker and handle assembly to the Off position and open the enclosure door. See Installing the Power Fan, Step 1.

  3. Test for the absence of voltage.

    NOTE: Verify that the voltage tester is functioning properly before and after testing for the absence of voltage.
  4. Loosen the screws from the fan’s protective cover, if provided. See Installing the Power Fan, Step 1.

  5. Disconnect the power cable from the fan and the protective cover. Loosen the Torx® screw from the cover. See Installing the Power Fan, Steps 2 and 3.

  6. Swivel the fan cover forward and remove it from the anchorage. Press the power cable, including the grommet, through the middle hole in the fan cover. Remove the fan cover. See Installing the Power Fan, Step 3.

  7. Loosen the two M6 Torx screws at the fan housing. See Installing the Power Fan, Step 4.

  8. After loosening the Torx screws, pull the fan to the front. See Installing the Power Fan, Step 5.

  9. Install the new fan by following the preceding steps in reverse order. Secure the fan with the two M6 Torx screws. Torque the screws to 49 lb-in. (5.5 N•m).

Installing the Power Fan

Technical Support

For Post Sales technical support please contact the Drive Products Support Group (DPSG).

Normal business hours are Monday through Friday, 8am to 8pm EST. Support outside normal business hours is available with Premium Support.

Toll free

Contact us via MySchneider. Or toll free call at 1-888-778-2733. Select Option 2, Technical Support, then Option 4, Drives and Soft Starters.

E-mail drive.products.support@se.com
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.