Recommended Cable Sizes for 208 V
DANGER |
---|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes.
Failure to follow these instructions will result in death or serious injury.
|
Cable sizes in this manual are based on table B.52.5 of IEC 60364-5-52 with the following assertions:
-
90 °C conductors
-
An ambient temperature of 30 °C
-
Use of copper conductors
-
Installation method C
If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC.
Cable Size for Cables Between UPS and Battery Breaker for Easy UPS 3M
Battery breaker boxes | Connection | 50 kVA | 60 kVA | 80 kVA | 100 kVA |
---|---|---|---|---|---|
1xE3MBBB60K80H | DC+, N, DC- (mm²) |
70 |
70 |
– |
– |
PE (mm²) |
35 |
35 |
– |
– |
|
2xE3MBBB60K80H | DC+, N, DC- (mm²) |
50 |
50 |
50 |
70 |
PE (mm²) |
25 |
25 |
25 |
35 |
|
1xE3MBBB100K200H | DC+, N, DC- (mm²) |
– |
– |
2X70 |
2X70 |
PE (mm²) |
– |
– |
70 |
70 |
Cable Size per String for Cables Between Battery Breaker and Battery Bank For Easy UPS 3M
Number of battery strings | Connection | 50 kVA | 60 kVA | 80 kVA | 100 kVA |
---|---|---|---|---|---|
1 battery string | Batt+, N, Batt- (mm²) |
70 |
70 |
2X70 |
2X70 |
PE (mm²) |
35 |
35 |
70 |
70 |
|
2 battery strings | Batt+, N, Batt- (mm²) |
35 |
35 |
70 |
70 |
PE (mm²) |
16 |
16 |
35 |
35 |
|
3 battery strings | Batt+, N, Batt- (mm²) |
16 |
16 |
50 |
50 |
PE (mm²) |
16 |
16 |
25 |
25 |
|
4 battery strings | Batt+, N, Batt- (mm²) |
16 |
16 |
35 |
35 |
PE (mm²) |
16 |
16 |
16 |
16 |