990-5996D-001

Trip Settings for Operation with Easy UPS 3M 208 V

With One Battery Breaker Box E3MBBB60K80H

UPS rating Max Battery Backup Time (minutes) Battery Blocks Battery Strings Ir/Im Setting (A)
50 kVA

240

32-40

1/2/3/4

200/1250

60 kVA

240

32-40

1/2/3/4

220/1250

With One Battery Breaker Box E3MBBB100K200H

UPS rating Max Battery Backup Time (minutes) Battery Blocks Battery Strings Ir/Im Setting (A)
80 kVA

240

32-40

1/2/3/4

420/1500

100 kVA

240

32-40

1/2/3/4

420/1500

With Two Battery Breaker Boxes E3MBBB60K80H

UPS rating Max Battery Backup Time (minutes) Battery Blocks Battery Strings Total Battery Breaker 1 Battery Breaker 2
Battery Strings Ir/Im Setting (A) Battery Strings Ir/Im Setting (A)
50 kVA

240

32-40

5

3

175/1250

2

175/1250

240

32-40

6

3

175/1250

3

175/1250

240

32-40

7

4

175/1250

3

175/1250

240

32-40

8

4

175/1250

4

175/1250

60 kVA

240

32-40

5

3

175/1250

2

175/1250

240

32-40

6

3

175/1250

3

175/1250

240

32-40

7

4

175/1250

3

175/1250

240

32-40

8

4

175/1250

4

175/1250

80 kVA

240

32-40

5

3

175/1250

2

175/1250

240

32-40

6

3

175/1250

3

175/1250

240

32-40

7

4

175/1250

3

175/1250

240

32-40

8

4

175/1250

4

175/1250

100 kVA

240

32-40

5

3

200/1250

2

200/1250

240

32-40

6

3

200/1250

3

200/1250

240

32-40

7

4

200/1250

3

200/1250

240

32-40

8

4

200/1250

4

200/1250

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.