990-5996D-001

Battery Breaker Box Specifications

DANGER
hazard of electric shock, explosion, or arc flash
This product must only be used with the Easy UPS 3M and Easy UPS 3L.
Failure to follow these instructions will result in death or serious injury.
NOTE: A maximum of four battery strings can be connected to the battery breaker.
  E3MBBB60K80H E3MBBB100K200H
Battery breaker Compact NSX250S DC (LV438990) Compact NSX630S DC (LV438274)
Maximum configuration 4 hours runtime 4 hours runtime for 40–50 battery blocks
1 hour runtime for 36–38 battery blocks
Battery type VRLA
Maximum battery short-circuit level (kA) 20 kA
Minimum short-circuit current to trip the circuit breaker (A) 1250 1500
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.