990-91733A-001

Specifications

NOTICE
hazard of equipment damage
Refer to the UPS installation manual for detailed specifications for the UPS system.
Failure to follow these instructions can result in equipment damage.

Bottom Entry Cabinet Weight and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
SP3BBEC 62 1991 300 850

Torque Specifications

Bolt size Torque
M4 1.7 Nm
M6 5 Nm
M8 17.5 Nm
M10 30 Nm
M12 50 Nm

Environment

  Operating Storage
Temperature 0 °C to 40 °C -25 °C to 55 °C
Relative humidity 0-95% non-condensing 10-80% non-condensing
Protection class IP20
Color Black
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?