990-6428B-001

Specifications

DANGER
hazard of electric shock, explosion, or arc flash
The modular battery cabinet must only be used with the Easy UPS 3S with internal batteries.
Failure to follow these instructions will result in death or serious injury.
NOTICE
hazard of equipment damage
Refer to the UPS installation manual for detailed specifications for the UPS system.
Failure to follow these instructions can result in equipment damage.
Nominal battery voltage (V) 240 VDC
Battery type Lead-acid
Maximum number of battery strings 12 strings (24 battery modules)
Number of battery blocks per string 20

Trip Settings

Breaker Ir Im
JGF37250D82 250 A fixed 1250 A

Recommended Cable Sizes

Connection Recommended Cable Size (AWG/kcmil) Recommended Lug
Battery +/-/N (AWG/ kcmil) 4/0 LCA4/0-38-X
Equipment grounding conductor 4 LCA4-56-L

Torque Specifications

Bolt Size Torque
M6 5 Nm (3.69 lb-ft / 44.3 lb-in)
M8 17.5 Nm (12.91 lb-ft / 154.9 lb-in)
M10 30 Nm (22 lb-ft / 194.7 lb-in)

Modular Battery Cabinet Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
E3SXR7 160 (353)* 1400 (55.12) 500 (19.69) 940 (37.01)

Modular Battery Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
E3SXR7 172 (379)* 1595 (62.80) 800 (31.50) 1200 (47.24)
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.