Connected Products
Protection, Monitoring, and Control
![]() |
PowerLogic P5 | ![]() |
| Medium voltage network protection relay | ||
| PowerLogic P5 is a protection relay for demanding medium-voltage applications. It offers users industry-leading dedicated protection relay functionality to reduce risk and improve reliability, all with advanced connectivity. Additionally, it can be used with a range of digital tools that make everyday operations simpler for users. | ||
![]() |
PowerLogic P3 | ![]() |
| Medium voltage network protection relay | ||
| PowerLogic P3 is a range of easy-to-use protection relays for medium voltage applications. With fast delivery, it is an ideal way for panel builders, contractors, and partners to save time. PowerLogic P3 has been designed to meet customer's needs including overcurrent and arc flash protection and latest connectivity. | ||
![]() |
PowerLogic C5 | ![]() |
| Medium voltage automation controller | ||
| PowerLogic C5 is a scalable and interoperable solution for large buildings and critical facilities that brings software intelligence to automation schemes to help operate electrical distribution systems automatically and promote energy efficiency, power reliability, and continuity of services across a multitude of applications. | ||
![]() |
PowerLogic T300 | ![]() |
| Distribution network management for MV and LV applications | ||
| PowerLogic T300 is a modular platform for hardware and firmware, and an application building block for medium voltage and low voltage distribution network management. It offers a single solution for control and monitoring, from a simple pole-top equipment to a large MV/LV substation. It is a powerful Remote Terminal Unit for feeder automation. | ||
![]() |
MasterPacT MTZ | ![]() |
| High current air circuit breakers up to 6300 A embedding advanced digital technologies for LV applications | ||
| Future Ready MasterPacT MTZ is a comprehensive range of air circuit breakers designed to help protect electrical systems from damage caused by overloads, short circuits, and equipment ground faults. MasterPacT MTZ embeds advanced digital technologies and MicroLogic X control units help contribute to safety and energy efficiency. | ||
![]() |
ComPacT NSX | ![]() |
| Molded case circuit breakers up to 630 A for LV applications | ||
| ComPacT NSX is a full range of high-performance molded case circuit breakers in 2 frame sizes designed to meet your needs from thermal-magnetic to advanced MicroLogic trip units. MicroLogic allows for wired communication, whereas PowerTag NSX is designed for wireless communication. | ||
![]() |
Auxiliary Contact for ComPacT NSX/NS | ![]() |
| Wireless auxiliary contact (OF/SD/SDE status) | ||
| The wireless Auxiliary Contact for ComPacT NSX/NS offers the option to report the status of the circuit breaker remotely (OPEN/CLOSED, TRIPPED, TRIPPED on electrical default). It is easily mounted in the same place as the wired auxiliary contacts. | ||
![]() |
TransferPacT Active Automatic | ![]() |
| Automatic Transfer Switch | ||
| TransferPacT Active Automatic is a range of transfer switches for source changeover. It can transfer the power from one source to another for power continuity. This offer is driven by a solenoid with fast transfer speed (<500 ms) which is suitable for applications in hospitals, commercial buildings, and data centers. The product has a modular controller, and the interactive functions can be extended anywhere depending on the customer’s requirements. | ||
![]() |
ASCO 7000 Series PTS | |
| Power transfer switch and controls for LV and MV applications | ||
| ASCO 7000 Series PTS are the industry standard for power switching and control. They are offered in single transfer switch or redundant bypass configurations. Automatic controls are available in open, delayed, closed, and soft load transfer transition modes. | ||
![]() |
TeSys | ![]() |
| Contactors for LV applications | ||
| As the largest selling line of contactors in the world, the TeSys range offers high reliability with long mechanical and electric life across the entire range of accessories for motor and load control. TeSys contactors are available for both IEC and NEMA applications and are certified by major standards around the world. | ||
![]() |
Acti9 iC60 | ![]() |
| Miniature circuit breakers for final LV applications | ||
| Acti9 iC60 is a range of DIN rail miniature circuit breakers that provides circuit protection and continuity of service up to 63 A. It is especially ideal for polluted environments and networks. | ||
![]() |
Acti9 Active | ![]() |
| All-in-one final distribution protection device | ||
| Acti9 Active devices come with integrated earth leakage protection, miniature circuit breaker, Arc fault detection device, and overvoltage protection. It helps protect people, appliances, and circuits against fire risks, enabled by a compact all-in-one device. Through advanced notifications, diagnostics, and analytics, it gives business owners and maintenance personnel greater control over their building's electrical health and, in-turn, enhances service continuity. | ||
![]() |
Arc V121, PowerLogic A125, and Accessories (VA1DA, VAM4C) | |
| Arc flash mitigation by optical detection | ||
| Arc flash protection devices which help eliminate or minimize costs resulting from arc flash damage - downtime, repair time, interruption of processes and equipment. Arc flash protection devices help avoid personal injury due to arc flash events. | ||
![]() |
ASCO 7000 Series PCS | |
| Advanced power control system (PCS) for LV and MV applications | ||
| ASCO 7000 Series PCS is the electrical industry’s most advanced power control automation systems for facility power sources, load, and electrical distribution. They provide configured and engineered-to-order autonomous control sequences for maximum value and flexibility. | ||
![]() |
ASCO CPMA | |
| Critical power management appliance | ||
| ASCO CPMA solutions help monitor and control everything from single-generator backup power systems to critical power across multi-building and multi-site applications. Sophisticated event logging features and automated compliance reporting provide advanced forensic insight and streamline compliance testing. | ||
Insulation Monitoring and Fault Location
![]() |
Vigilohm IM400 | ![]() |
| Insulation Monitoring Device (IMD) for industrial applications | ||
| Vigilohm IM400 is an Insulation Monitoring Device (IMD) for low-voltage and medium-voltage ungrounded power systems, including marine environments. The connected product monitors the insulation of a power system and notifies any insulation faults as soon as they occur. The IM400 is used for all power system types - AC, DC, combined, rectified, with a variable speed drive, etc. It can be combined with an IFL12 for insulation fault location. The communication protocol is Modbus RTU. | ||
![]() |
Vigilohm IFL12 | |
| Insulation Fault Locator (IFL) for industrial applications | ||
| Vigilohm IFL12 is a digital Insulation Fault Locator (IFL) for low-voltage ungrounded power systems. When installed in conjunction with an IM20-H, this Insulation Fault Locator individually monitors each of the feeders. It reports fault locations, either locally, through a light and a contact, or remotely, through the Modbus communication port. | ||
![]() |
Vigilohm IM20-H | ![]() |
| Insulation Monitoring Device (IMD) for hospital applications | ||
| Vigilohm IM20-H is a specific Insulation Monitoring Device (IMD) that complies with IEC 61557-8 and provides insulation integrity alarming, isolation transformer overload, and temperature monitoring. The communication protocol is Modbus RTU. | ||
![]() |
Vigilohm IFL12-H | |
| Insulation Fault Locator (IFL) for hospital applications | ||
| Vigilohm IFL12-H is a digital Insulation Fault Locator (IFL) for low-voltage ungrounded power systems. When installed in conjunction with an IM20-H, this Insulation Fault Locator individually monitors each of the feeders. It reports fault locations, either locally, through a light and a contact, or remotely, through the Modbus communication port. | ||
![]() |
Vigilohm HRP | |
| Hospital Remote Panel (HRP) | ||
| When installed in conjunction with an IM20-H, the Vigilohm HRP provides a local alarm in the operating theatre. | ||
![]() |
Vigilohm LRDH | |
| Hospital remote HMI | ||
| In addition to the functionality of the HRP above, the Vigilohm LRDH provides an insulation fault location indication on a graphical color display. |
||
Power and Energy Meters
![]() |
PowerLogic ION9000 Series | ![]() |
| Power quality meters for utility incomers or highly critical applications | ||
| PowerLogic ION9000 series is a range of advanced power quality meters, designed for high accuracy, energy cost, network management, and power quality requirements. | ||
![]() |
PowerLogic PM8000 Series | ![]() |
| Power quality meters for critical applications | ||
| PowerLogic PM8000 series is a range of high-performance power meters for cost and network management applications on feeders and critical loads. It simplifies power quality and maximizes versatility. | ||
![]() |
PowerLogic PM5000 Series | |
| Power meters with basic power quality functionality | ||
| PowerLogic PM5000 series is a range of high-end, cost-effective, and compact power meters which enable energy cost and basic network management applications. | ||
![]() |
PowerLogic HDPM6000 | ![]() |
| Multi-circuit power metering system | ||
| PowerLogic HDPM6000 are high-density, multi-circuit busway and panelboard power meters for cost and network management in large and critical power applications. | ||
![]() |
Acti9 iEM3000 | ![]() |
| DIN rail mounted energy meters | ||
| Acti9 iEM3000 series is a range of cost-effective energy meters which can easily be integrated into an Energy Management System or a Building Management System thanks to native Modbus, BACnet, M-bus, and LON protocols. It provides a full view of energy consumption and multiple tariffs give customers the flexibility to match the billing structure of their utility. | ||
![]() |
PowerLogic PowerTag | ![]() |
| Wireless energy sensors | ||
| PowerLogic PowerTag is a range of wireless energy sensors that provide precise, real-time data on energy, currents, power, voltage, and power factor. These sensors accurately monitor energy consumption and wirelessly communicate this data in real time via a gateway. | ||
![]() |
ASCO 5210 | ![]() |
| Power manager transducer | ||
| The ASCO 5210 Power Manager collects real-time power system information from ASCO Power Control Systems and 7000 Series Power Transfer Switch products (which utilize the Group 5 Controller). It transmits data serially to a remote network management product for collection and analysis. | ||
PLC and PAC
![]() |
Substation Monitoring Device (SMD) | |
| Local and/or remote monitoring for MV or LV applications | ||
| The Substation Monitoring Device (SMD) performs analytics on temperature and environmental data for monitoring and alarming via a local HMI or SCADA system. The Substation Monitoring Device (SMD) consists of an M251 PLC and optional Magelis HMI. It is factory-configured and automatically integrates into the Edge Control software. The Substation Monitoring Device (SMD) can also send SMS messages in case of alarms. The optional color display provides SLD representation with overlaid temperature values. | ||
| Modicon M580 | ![]() |
|
| Ethernet Programmable Automation Controller (ePAC) and safety PLC for process, availability and safety solutions | ||
| Modicon M580 high-end ePAC features redundant controllers, new stand-alone safety controllers (safety PLC) with native Ethernet and cybersecurity embedded in its core. | ||
| Modicon M340 | ![]() |
|
| Mid-range PLC for industrial process and infrastructure | ||
| Modicon M340 Programmable Automation Controller (PAC) is built to suit the needs of the process industry and a wide range of demanding automation applications such as a multitasking system for optimal reflex time. | ||
Power Quality Correction, Power Factor Correction, and UPS
![]() |
PowerLogic AccuSine PCSn | ![]() |
| Active Harmonic Mitigation for commercial buildings | ||
| PowerLogic AccuSine PCSn provides a scalable and flexible, high-performance active harmonic filtering solution capable of mitigating harmonics in neutral circuits for improved electrical system reliability and efficiency resulting in less downtime and a longer equipment life. | ||
![]() |
PowerLogic AccuSine PCS+ | ![]() |
| Active Harmonic Mitigation for industrial applications | ||
| PowerLogic AccuSine PCS+ is a high-performance, scalable active power correction solution for stabilizing electrical networks by providing harmonic mitigation, as well as providing power factor correction and load balancing. | ||
![]() |
PowerLogic AccuSine EVC+ | ![]() |
| Electronic VAR Compensation for commercial and light industrial applications | ||
| PowerLogic AccuSine EVC+ is a high-speed, stepless reactive power compensation system that helps keep power networks efficient, reliable, and healthy. It is designed to help you keep your power factor stable and voltage balanced even with fast changing loads, unlike capacitor banks that tend to over- or under-compensate in dynamic environments. Built on the award-winning PowerLogic AccuSine active correction platform, the AccuSine EVC+ offers superior performance for power factor correction, phase balancing, and harmonic mitigation and is well suited to modern electrical networks with a lot of digital loads and distributed power sources. | ||
![]() |
PowerLogic AccuSine PFV+ | ![]() |
| Electronic VAR Compensation for specific and high-performance applications | ||
| PowerLogic AccuSine PFV+ addresses power quality issues via simple, effective correction of leading or lagging power factors and reduction of voltage fluctuations. Its unique design helps extend equipment operating life and improve system power performance, and offers multiple features in one complete package. | ||
![]() |
PowerLogic PFC | ![]() |
| LV capacitor bank for power factor correction | ||
| PowerLogic PFC is a complete range of high-quality power factor correction solutions engineered to compensate reactive power and harmonic distortion. These are easy and flexible solutions that can immediately boost a facility’s energy efficiency and productivity. Thanks to PowerLogic PFC, your power factor is maintained at an ideal level for optimal power system efficiency and cost reduction. | ||
![]() |
Galaxy VX/VL/VM/VS | |
| 3-phase uninterruptible power supply (UPS) | ||
|
Galaxy VX/VL/VM/VS range is composed of the following products: Galaxy VX is a scalable, high-performance extension of the Galaxy V-Series solutions. It is designed for large data centers and industrial applications. Galaxy VL is a 3-phase UPS for 200 to 500 kVA/kW. Its modular, redundant design and low total cost of ownership serve medium to large data centers and other mission critical facility applications. Galaxy VM is a 3-phase UPS power protection that seamlessly integrates into medium data center, industrial, or facilities applications. Galaxy VS is a highly efficient 3-phase UPS from 20 to 100 kVA (400 V/480 V) and 10 to 50 kVA (208 V) for edge, small, and medium data centers and other business-critical applications. |
||
Gateways and Data Loggers
![]() |
EcoStruxure Panel Server | ![]() |
| IoT gateway for an intelligent power network | ||
| EcoStruxure Panel Server is a high performance, modular gateway with enhanced cybersecurity that offers quick and easy connection to multiple concurrent edge control or cloud applications. It is able to collect and store data from wireless and wired devices using a variety of protocols including Zigbee, Modbus TCP, and Modbus RTU. | ||
![]() |
Acti9 PowerTag Link HD | |
| Communication system | ||
| Acti9 PowerTag Link HD is an Ethernet connection concentrator (Modbus TCP/IP) for wireless devices with data display web pages. The associated PowerTag energy sensors allow alarms to be managed via email for terminal loads, and energy, power, current, and voltage to be measured accurately in real time. The associated PowerTag control modules are designed to monitor a circuit and wirelessly notify the concentrator of the information status of a contact (OF, SD, CT or TL position indication). The entire system can easily be installed in existing LV equipment using Multi9 / Acti9 / ComPacT NSX type circuit breakers. | ||
![]() |
EcoStruxure Power Automation System Gateway | |
| Protocol converter, data concentrator, automation and microgrid controller | ||
| EcoStruxure Power Automation System Gateway is a scalable and interoperable rugged communication gateway that helps to remotely monitor and operate electrical processes, contributing to a more connected and efficient digital power system. The gateway application software also supports automation and microgrid controller capabilities. Extra functions to reconcile the main drivers of power grid transformation: energy transition, distributed generation, and renewables. | ||
![]() |
Cyber Sciences SER 3200/2408 | |
| Sequence of events recorder (SER) for high time accuracy applications | ||
| Cyber Sciences SER 3200/2408 records status changes of 32 channels, timestamped to 1 ms. Time synchronization is achieved via PTP (IEEE 1588), IRIG-B, DCF77, NTP, Modbus TCP, or an RS-485 signal from another sequence of events recorder (SER). One SER serves as a PTP server and all other SER devices sync automatically within 100 microseconds – without special Ethernet switches. https://www.cyber-sciences.com/product/sequence-of-events-recorder-ser/ | ||
![]() |
ASCO 5112 | |
| Quad-ethernet module for ASCO applications | ||
| The ASCO 5112 Quad-Ethernet Modules (QEM) are a line of protocol gateways that provide users with communication interfaces to ASCO transfer switches, meters, and input/output devices. | ||
Sensors
![]() |
PowerLogic TH110 | ![]() |
| Wireless thermal sensor for critical connections | ||
| The PowerLogic TH110 is a battery-free wireless temperature sensor used to perform the continuous thermal monitoring of critical connections made in the field. | ||
![]() |
PowerLogic CL110 | ![]() |
| Wireless thermal sensor for ambient temperature | ||
| The PowerLogic CL110 is a wireless temperature and humidity sensor with a battery for continuous ambient temperature monitoring. | ||
![]() |
PowerLogic HeatTag | ![]() |
| Wireless sensor for early detection of overheating cables | ||
| PowerLogic HeatTag, connected to edge or cloud software, helps building operators monitor LV switchboards 24/7 to help prevent electrical fires due to overheating cables or cable connections. Thanks to the smart algorithm embedded in the sensor, excessive cable temperatures are detected by analyzing the gases/molecules released from the insulation of overheating cables. In case of a detected issue, an alert is sent to the building operator to act before smoke appears or before an electrical fire starts. Due to the relatively large number of cable connections in most installations, one sensor at the top of each column is recommended to easily identify the origin of the overheating alarm. | ||
MV/LV Equipment
![]() |
PremSet | |
| SSIS Modular MV Switchgear up to 24 kV | ||
| PremSet is a SF6-free Medium Voltage (MV) switchgear up to 17.5 kV (1250 A) which features Shielded Solid Insulation System (SSIS), with all live parts encapsulated, shielded, and earthed. PremSet uses vacuum technology for breaking. | ||
![]() |
SM AirSeT | |
| SF6-free Modular MV Switchboard | ||
| SM AirSeT is a natively connected SF6-free Medium Voltage (MV) switchgear up to 24 kV (1250 A) for secondary distribution networks and installations, for commercial and industrial building sectors and utilities. It uses Pure Air technology and vacuum technology for breaking. | ||
![]() |
Trihal | |
| MV/LV Dry Type Transformer from 160 kVA to up to 15 MVA | ||
| Trihal is a three-phase transformer for MV/LV secondary distribution networks up to 15 MVA (36 kV). It uses epoxy resin insulation (oil free) making it suitable for indoor installation in commercial and industrial buildings. | ||
![]() |
Okken/BlokSeT | |
| LV Power Distribution Switchboard | ||
| Okken/BlokSeT are complete and customized low voltage switchboards for electrical distribution up to 7300 A and 7000 A respectively and for motor control up to 250 kW. | ||
![]() |
PrismaSeT (P or G) | |
| LV Power Distribution Switchboard | ||
| PrismaSeT is a panel building system for power distribution switchboards up to 4000 A. | ||