ESXP2G001EN-Trans-05

Edge Control and Configuration Tools

EcoStruxure Power Monitoring Expert  
Power Management software
EcoStruxure Power Monitoring Expert helps maximize system reliability and optimize operational efficiency to increase your profitability.

EcoStruxure Power Operation  
High-performance software system for electrical distribution monitoring and control
With its high availability, redundancy, high speed data acquisition, and alarming, EcoStruxure Power Operation is aimed at very large sites with many devices and high availability requirements. The software gives operators exceptional knowledge and control of their network through an intuitive, interactive, and customizable interface. With fast, consistent access to actionable information, Power Operation operators are more effective at protecting and optimizing their electrical distribution network, improving both its efficiency and productivity.

EcoStruxure Building Operation  
Integrated system for monitoring and optimization of building performance
EcoStruxure Building Operation is a one-stop solution combining building operation software and field-level control devices and hardware with engineering, installation, services, and analytics to create seamlessly connected buildings. EcoStruxure Building Operation integrates any building management application and provides native support for open protocols including LON, BACnet, Modbus, and web services.

EcoStruxure Microgrid Operation  
Microgrid Controller Solution
EcoStruxure Microgrid Operation is a complete microgrid controller solution associated with an ergonomic HMI. It provides network balancing features and protection adaptation for more stable and optimized microgrids. EcoStruxure Microgrid Operation synchronizes load voltage and frequency to preserve customers’ microgrid power supply, enabling grid continuity and stability when disconnecting and reconnecting to the grid.

EcoStruxure Cybersecurity Application Platform  
Cybersecurity defense strategy software
EcoStruxure Cybersecurity Application Platform provides OT infrastructure with a full package of essential security features to help protect assets against cyber-threats such as intrusion detection, system authentication and authorization proxy, and security dashboards with system logs.

EcoStruxure Cybersecurity Admin Expert  
Centralized user, password and security policies management software
EcoStruxure Cybersecurity Admin Expert is a comprehensive and intuitive cybersecurity configuration and policy tool for your operational technology environment.

EcoStruxure Power Automation System Engineering  
System Design, Specification and Configuration Tool
EcoStruxure Power Automation System Engineering is an easy to use, vendor independent engineering workbench, which can be used to design and configure a future-proof Protection Automation and Control System compliant with IEC 61850 standards enabling application standardization and engineering efficiency.

EcoStruxure System Management  
System lifecycle management software
EcoStruxure System Management tool is a vendor agnostic inventory baseline management software, which can be used to perform maintenance on connected equipment in a heterogenous multi-vendor solution with a focus on cybersecurity.

EcoStruxure Power Commission  
Digital-enabled switchboard commissioning software
EcoStruxure Power Commission is an intuitive software tool that offers easy configuration, testing methodologies, and integrated reporting for all smart devices connected to your switchboard - all in one program. It’s the simplest way to set up, test, commission, and manage the smart devices and systems within your switchboard.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?