Specifications for 208 V Systems
Input Specifications 208 V
Bypass Specifications 208 V
Output Specifications 208 V
| UPS rating | 10 kW | 15 kW | 20 kW | 25 kW |
|---|---|---|---|---|
| Voltage (V) | 200/208/220 | 200/208/220 | 200/208/220 | 200/208/220 |
| Connections | 4-wire (L1, L2, L3, N, G) |
|||
| Output voltage regulation |
Symmetrical load ±
1% |
|||
| Overload capacity | 150% for 1 minute
(in normal operation) |
|||
| Dynamic load response |
± 5% after
2 milliseconds |
|||
| Output power factor | 1 | |||
| Nominal output current (A) | 29/28/26 |
43/42/39 |
58/56/52 |
73/70/66 |
| Frequency regulation (Hz) |
50/60 Hz bypass synchronized – 50/60 Hz ± 0.1% free-running |
|||
| Synchronized slew rate (Hz/sec) |
Programmable to 0.25, 0.5, 1, 2, 4, 6 |
|||
| Total harmonic distortion (THDU) |
<2%
for linear load |
|||
| Load crest factor |
2.5 |
|||
| Load power factor |
From 0.7 leading to 0.7 lagging without any derating |
|||
Battery Specifications 208 V
DANGER |
|---|
|
Hazard of electric shock, explosion, or arc flash
Protection of the energy storage device: An overcurrent
protective device must be located in close proximity to the energy
storage device.
Failure to follow these instructions will result in death or serious injury.
|
All values are based on 40 battery blocks.
Recommended Cable Sizes 208 V
DANGER |
|---|
|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or
electrical codes. The maximum allowable cable size is 1/0 AWG.
Failure to follow these instructions will result in death or serious injury.
|
The maximum number of cable connections per busbar: 2 on input/output/bypass busbars; 2 on DC+/DC- busbars; 4 on N busbar; 5 on G busbar.
Cable sizes in this manual are based on Table 310.15 (B)(16) of the National Electrical Code (NEC) with the following assertions:
-
90 °C (194 °F) conductors (75 °C (167 °F) termination)
-
An ambient temperature of 30 °C (86 °F)
-
Use of copper conductors
If the ambient temperature is greater than 30 °C (86 °F), larger conductors are to be selected in accordance with the correction factors of the NEC.
Equipment grounding conductors (EGC) are sized in accordance with NEC Article 250.122 and Table 250.122.
Copper
|
UPS rating |
10 kW | 15 kW | 20 kW | 25 kW |
|---|---|---|---|---|
| Input phases (AWG/kcmil) | 8 |
4 |
3 |
2 |
| Input EGC (AWG/kcmil) | 8 |
8 |
8 |
6 |
| Bypass/output phases (AWG/kcmil) | 8 |
6 |
4 |
3 |
| Bypass EGC/output EGC (AWG/kcmil) | 8 |
8 |
8 |
8 |
| Neutral (AWG/kcmil) | 6 |
3 |
1 |
2 x 1/0 |
| DC+/DC-(AWG/kcmil)* | 10 |
8 |
6 |
4 |
| DC EGC (AWG/kcmil) | 10 |
10 |
8 |
8 |
Recommended Upstream Protection 208 V
DANGER |
|---|
|
Hazard of electric shock, explosion, or arc flash
For parallel systems, instantaneous override (Ii) values
must not be set higher than 800 A. Place the label 885-92557 adjacent
to the upstream circuit breaker to inform about the hazard.
Failure to follow these instructions will result in death or serious injury.
|
CAUTION |
|---|
|
hazard of fire
Failure to follow these instructions can result in injury or equipment damage.
|
Recommended Bolt and Lug Sizes for UL
| NOTICE |
|---|
|
risk of equipment damage
Use only UL approved compression cable lugs.
Failure to follow these instructions can result in equipment damage.
|
Copper
| Cable size | Bolt size | Cable lug type | Crimping tool | Die |
|---|---|---|---|---|
| 10 AWG | M6 x 20 mm | LCA10-14-L | CT-1570 | NA |
| 8 AWG | M6 x 20 mm | LCA8-14-L | CT-720 | CD-720-1 Red P21 |
| 6 AWG | M6 x 20 mm | LCA6-14-L | CT-720 | CD-720-1 Blue P24 |
| 4 AWG | M6 x 20 mm | LCA4-14-L | CT-720 | CD-720-1 Gray P29 |
| 3 AWG | M6 x 20 mm | LCA4-14-L | CT-720 | CD-720-1 Gray P29 |
| 2 AWG | M6 x 20 mm | LCA4-14-L | CT-720 | CD-720-1 Brown P33 |
| 1 AWG | M6 x 20 mm | LCA1-14-E | CT-720 | CD-720-2 Green P37 |
| 1/0 AWG | M6 x 20 mm | LCA1/0-14-X | CT-720 | CD-720-2 Pink P42 |
| 2/0 AWG | M6 x 20 mm | LCA2/0-14-X | CT-720 | CD-720-2 Black P45 |
| 3/0 AWG | M6 x 20 mm | LCA3/0-14-X | CT-720 | CD-720-2 Orange P50 |
| 4/0 AWG | M6 x 20 mm | LCA4/0-14-X | CT-720 | CD-720-3 Purple P54 |
DANGER
CAUTION