Specifications for 400 V Systems
Input Specifications 400 V
UPS rating |
10 kW | 15 kW | 20 kW | 30 kW | 40 kW | 50 kW |
|---|---|---|---|---|---|---|
Voltage (V) |
380/400/415 | 380/400/415 | 380/400/415 | 380/400/415 | 380/400/415 | |
Connections |
4-wire (L1, L2,
L3, N, PE) WYE (single mains) |
|||||
Input voltage range (V) |
380 V: 331-437 |
|||||
Frequency range (Hz) |
40-70 |
|||||
Nominal input current (A) |
16/15/14 |
24/22/22 |
32/30/29 |
47/45/43 |
63/60/58 |
79/75/72 |
Maximum input current (A) |
20/19/19 |
29/28/27 |
39/37/36 |
58/55/53 |
77/73/70 |
96/92/88 |
Input current limitation (A) |
21/20/19 |
30/29/28 |
39/37/36 |
60/57/55 |
79/75/73 |
93/93/91 |
Input power factor |
0.99 for load greater than 50% |
|||||
Total harmonic distortion (THDI) |
<3% at full linear load (symmetrical) |
|||||
| Minimum short circuit rating | Dependent on upstream protection. See section for Recommended Upstream Protection for 400 V for details. | |||||
Maximum short circuit rating |
65 kA RMS |
|||||
Protection |
Built-in backfeed protection and fuses |
|||||
Ramp-in |
Programmable and adaptive 1-40 seconds |
|||||
Bypass Specifications 400 V
|
UPS rating |
10 kW | 15 kW | 20 kW | 30 kW | 40 kW | 50 kW |
|---|---|---|---|---|---|---|
|
Voltage (V) |
||||||
|
Connections |
4-wire (L1, L2, L3, N, PE) WYE |
|||||
Bypass voltage range (V) |
380 V: 342-418 |
|||||
|
Frequency range (Hz) |
50/60 ± 1, 50/60 ± 3, 50/60 ± 10 (user selectable) |
|||||
Nominal bypass current (A) |
16/16/16 |
24/23/23 |
33/29/28 |
48/45/43 |
63/59/57 |
78/74/71 |
Nominal neutral current (A) |
26/25/24 |
39/37/36 |
53/50/48 |
79/75/72 |
105/100/96 |
132/125/120 |
| Minimum short circuit rating | Dependent on upstream protection. See section for Recommended Upstream Protection for 400 V for details. | |||||
Maximum short circuit rating * |
65 kA RMS |
|||||
|
Protection |
Built-in backfeed
protection and fuses |
|||||
Output Specifications 400 V
| UPS rating | 10 kW | 15 kW | 20 kW | 30 kW | 40 kW | 50 kW |
|---|---|---|---|---|---|---|
| Voltage (V) | ||||||
| Connections | 4-wire (L1, L2, L3, N, PE) |
|||||
Output voltage regulation |
Symmetrical load ±
1% |
|||||
Overload capacity |
150% for 1 minute
(in normal operation) |
|||||
Dynamic load response |
± 5% after
2 milliseconds |
|||||
Output power factor |
1 | |||||
Nominal output current (A) |
15/14/14 |
23/22/21 |
30/29/28 |
46/43/42 |
61/58/56 |
76/72/70 |
| Minimum short circuit rating* | Dependent on upstream protection. See section for Recommended Upstream Protection for 400 V for details. | |||||
| Maximum short circuit rating* | 65 kA RMS | |||||
|
Inverter output short circuit capabilities |
Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available). | |||||
Frequency regulation (Hz) |
50/60 Hz bypass synchronized – 50/60 Hz ± 0.1% free-running |
|||||
Synchronized slew rate (Hz/sec) |
Programmable to 0.25, 0.5, 1, 2, 4, 6 |
|||||
Total harmonic distortion (THDU) |
<1% for linear load |
|||||
Output performance classification (according to IEC 62040-3:2021) |
VFI-SS-11 |
|||||
Load crest factor |
2.5 |
|||||
Load power factor |
From 0.7 leading to 0.7 lagging without any derating |
|||||
Battery Specifications 400 V
DANGER |
|---|
|
Hazard of electric shock, explosion, or arc flash
Protection of the energy storage device: An overcurrent
protective device must be located in close proximity to the energy
storage device.
Failure to follow these instructions will result in death or serious injury.
|
All values are based on 40 battery blocks.
Surge Protection Device (SPD)
DANGER |
|---|
|
Hazard of electric shock, explosion, or arc flash
This UPS is OVCII (Over Voltage Category Class II) compliant.
This UPS must only be installed in an OVCII compliant environment.
Failure to follow these instructions will result in death or serious injury.
|
Surge Protection Device Requirements
Select a surge protection device that complies with the following requirements:
| Class | Type 2 |
| Rated voltage (Ur) | 230/400 V, 277/480 V |
| Voltage protection level (Up) | < 2.5 kV |
| Short circuit rating (Isccr)* | According to installation prospective short circuit level |
| Earthing system* | TN-S, TT, IT, TN-C |
| Poles | 3P/4P depending on earthing configuration |
| Standards | IEC 61643-11 / UL 1449 |
| Monitoring | Yes |
Recommended Cable Sizes 400 V
DANGER |
|---|
|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or
electrical codes. The maximum allowable cable size is 50 mm2.
Failure to follow these instructions will result in death or serious injury.
|
The maximum number of cable connections per busbar: 2 on input/output/bypass busbars; 2 on DC+/DC- busbars; 4 on N busbar; 5 on PE busbar.
Cable sizes in this manual are based on table B.52.3 and table B.52.5 of IEC 60364-5-52 with the following assertions:
-
90 °C conductors
-
An ambient temperature of 30 °C
-
Use of copper conductors
-
Installation method C
PE cable size is based on table 54.2 of IEC 60364-4-54.
If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC.
Copper
| UPS rating | 10 kW | 15 kW | 20 kW | 30 kW | 40 kW | 50 kW |
|---|---|---|---|---|---|---|
| Input phases (mm2) | 6 |
6 |
10 |
16 |
25 |
35 |
| Input PE (mm2) | 6 |
6 |
10 |
16 |
16 |
16 |
| Bypass/output phases (mm2) | 6 |
6 |
10 |
16 |
25 |
25 |
| Bypass PE/output PE (mm2) | 6 |
6 |
10 |
16 |
16 |
16 |
| Neutral (mm2) | 6 |
10 |
16 |
25 |
35 |
50 |
| DC+/DC-* (mm2) | 6 |
10 |
16 |
25 |
35 |
50 |
| DC PE (mm2) | 6 |
10 |
16 |
16 |
16 |
25 |
Recommended Upstream Protection for 400 V
DANGER |
|---|
|
Hazard of electric shock, explosion, or arc flash
For parallel systems, instantaneous override (Ii) values
must not be set higher than 800 A. Place the label 885-92557 adjacent
to the upstream circuit breaker to inform about the hazard.
Failure to follow these instructions will result in death or serious injury.
|
| NOTICE |
|---|
|
Risk of unintentional device operation
If a residual current-operated protective device (RCD-B)
is used upstream as ground fault protection, then the RCD-B shall
be sized to not trip on the leakage current of this product, which
can be up to 62 mA.
Failure to follow these instructions can result in equipment damage.
|
Upstream Protection for IEC and Minimum Prospective Phase-To-Earth Short Circuit at the UPS Input/Bypass Terminals
DANGER |
|---|
|
Hazard of electric shock, explosion, or arc flash
The upstream overcurrent protective device (and its settings)
must be sized to ensure a disconnecting time within 0.2 seconds in
case of a short circuit between the input/bypass phase and the UPS
enclosure.
Failure to follow these instructions will result in death or serious injury.
|
Recommended Upstream Protection for 400 V IEC
IkPh-PEis the minimum prospective phase-to-earth short circuit current required at the input/bypass terminals of the UPS. The IkPh-PE in the table is based on the recommended protective device.
Recommended Bolt and Lug Sizes for IEC
| Cable size mm2 | Bolt size | Cable lug type |
|---|---|---|
| 6 | M6 x 20 mm |
TLK6-6 |
| 10 | M6 x 20 mm |
TLK10-6 |
| 16 | M6 x 20 mm |
TLK16-6 |
| 25 | M6 x 20 mm |
TLK25-6 |
| 35 | M6 x 20 mm |
TLK35-6 |
| 50 | M6 x 20 mm |
TLK50-6 |
Leakage Current
380/400/415 V UPS system 4-wire installation at 100% load
| UPS rating | Leakage current |
|---|---|
| 20-50 kW | 62 mA |
DANGER
DANGER