990-91261E-037

逆变器短路能力(旁路不可用)

IK1 – 相线和零线之间的短路

IK1 400 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

10

33 / 11

33 / 22

33 / 33

29 / 104

23 / 603

15

50 / 25

50 / 50

50 / 75

44 / 235

34 / 1356

20

67 / 45

67 / 89

67 / 134

58 / 418

46 / 2411

30

100 / 100

100 / 200

100 / 300

87 / 940

68 / 5420

40

133 / 180

133 / 360

133 / 530

116 / 1670

91 / 9640

50

167 / 280

167 / 560

167 / 830

145 / 2610

114 / 15070

IK1 480 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

20

56 / 31

56 / 62

56 / 93

48 / 290

38 / 1674

30

83 / 70

83 / 140

83 / 210

73 / 650

57 / 3770

40

111 / 120

111 / 250

111 / 370

97 / 1160

76 / 6700

50

139 / 190

139 / 390

139 / 580

121 / 1810

95 / 10460

IK1 208 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

10

64 / 41

64 / 82

64 / 123

56 / 386

44 / 2229

15

96 / 93

96 / 185

96 / 278

84 / 869

66 / 5015

20

128 / 160

128 / 330

128 / 490

112 / 1550

88 / 8920

25

160 / 260

160 / 510

160 / 770

140 / 2420

110 / 13930

IK2 - 两个相线之间的短路

IK2 400 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

10

34 / 11

33 / 23

33 / 34

28 / 99

22 / 571

15

50 / 26

50 / 51

50 / 76

42 / 223

33 / 1285

20

67 / 45

67 / 90

67 / 135

56 / 397

44 / 2284

30

101 / 100

100 / 200

100 / 300

84 / 890

67 / 5140

40

135 / 180

134 / 360

134 / 540

112 / 1590

89 / 9140

50

168 / 280

167 / 570

167 / 840

141 / 2480

111 / 14280

IK2 480 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

20

56 / 31

56 / 63

56 / 94

47 / 276

37 / 1586

30

84 / 70

84 / 140

84 / 210

70 / 620

55 / 3570

40

112 / 130

112 / 250

112 / 370

94 / 1100

74 / 6350

50

140 / 200

139 / 390

139 / 580

117 / 1720

92 / 9910

IK2 208 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

10

65 / 42

64 / 84

64 / 125

54 / 367

43 / 2112

15

97 / 94

96 / 188

96 / 280

81 / 825

64 / 4752

20

129 / 170

129 / 330

129 / 500

108 / 1470

85 / 8450

25

162 / 260

161 / 520

161 / 780

135 / 2290

107 / 13200

IK3 - 两个相线之间的短路

IK3 400 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

10

30 / 9

30 / 18

30 / 27

29 / 88

23 / 574

15

45 / 20

45 / 40

45 / 60

43 / 198

34 / 1290

20

60 / 36

60 / 71

60 / 107

57 / 351

45 / 2294

30

90 / 80

90 / 160

90 / 240

86 / 790

68 / 5160

40

119 / 140

119 / 290

119 / 430

115 / 1400

90 / 9180

50

149 / 220

149 / 450

149 / 670

143 / 2200

113 / 14340

IK3 480 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

20

50 / 25

50 / 49

50 / 74

48 / 244

38 / 1593

30

75 / 60

75 / 110

75 / 170

72 / 550

57 / 3580

40

99 / 100

99 / 200

99 / 300

96 / 980

75 / 6370

50

124 / 150

124 / 310

124 / 460

119 / 1520

94 / 9960

IK3 208 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

10

57 / 33

57 / 66

57 / 99

55 / 325

43 / 2121

15

86 / 74

86 / 148

86 / 222

83 / 731

65 / 4772

20

115 / 130

115 / 260

115 / 400

110 / 1300

87 / 8480

25

143 / 210

143 / 410

143 / 620

138 / 2030

109 / 13260

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

这有帮助吗?