Maintenance After Prolonged Storage
Storage Conditions
Devices must be stored in a dry, ventilated room, protected from rain, water, and chemical agents. They must be protected against dust, rubble, and paint.
If stored for an extended period, the relative humidity in the room must be maintained below 70 %.
Storage temperature:
-
Devices without the MicroLogic X control unit: -55 °C to +85 °C (-67 °F to +185 °F).
-
Devices with the MicroLogic X control unit: -25 °C to +85 °C (-13 °F to +185 °F).
Devices must be stored in the open (OFF) position with the charging spring discharged.
Check-up and Maintenance After Prolonged Storage
After prolonged storage and if the storage conditions listed above were respected, the checks below must be carried out to ensure correct device operation:
|
Part or subassembly |
Under two years of storage |
Over two years of storage |
|---|---|---|
|
Device mechanisms |
Intermediate end-user program |
Manufacturer maintenance program |
|
MicroLogic X control unit |
Intermediate end-user program |
Manufacturer maintenance program |
|
Device and chassis locking |
Intermediate end-user program |
Manufacturer maintenance program |
|
Chassis |
Intermediate end-user program |
Manufacturer maintenance program |
|
Auxiliary circuits |
– |
Manufacturer maintenance program |
In addition, if the devices were stored under severe conditions (high temperature, corrosive atmosphere):
-
Check the surface condition of the metal parts (zinc) and the copper parts (silver coatings (Ag) on connection terminals or tinning (Sn)).
-
Check the greasing for the device and chassis.
-
Clean and regrease the clusters and disconnecting contacts.