Mini-Vario and Vario Accessories

Refer to Catalog 9421CT0301

Mini-Vario and Vario™ Accessories

Door Mounting Switch Body Dimensions

Switch Type

Dimensions

Weight
Approx. lbs.

a

b

c

in.

mm

in.

mm

in.

mm

V02 to V2 [1]

2.83

72

2.17

55

2.91

 74

0.44

V02 to V2

2.36

60

2.17

55

2.91

 74

0.44

V3 to V4

2.56

65

2.36

60

3.27

83

1.10

V5 to V6

3.54

90

3.54

90

4.92

125

2.00

Shaft Extension Kit

Door Interlock Plate
KZ32

Shaft Extension and Door Interlock

Switch Type

Maximum
Panel Depth

Shaft
Extension
Kit

Door
Interlock
Plate 

Door
Mounting
Plate

in.

mm

V02 to V2

13.0

330

VZ17

KZ32

KZ83

V3, V4

12.6

320

VZ18

KZ74

KZ81

V5, V6

13.8

351

VZ18

KZ74

KZ81

V02 to V2

16.9

429

VZ30

KZ32

KZ83

V3, V4

16.5

419

VZ31

KZ74

KZ81

V5, V6

17.7

450

VZ31

KZ74

KZ81

Accessories

Switch Type

Line Side
Terminal Shroud
For Main Switch

Terminal Shroud
for Add-on

Power Pole

Terminal Shroud
for Auxiliary
Contact

V02 to V2

VZ8

VZ26

VZ29

V3, V4

VZ9

VZ27

VZ29

V5, V6

VZ10

VZ28

VZ29

Add-On Contact Module

Add-On Contact Modules

Switch Type

Main Pole
Module

Main
Pole

Ampere
Rating
UL/IEC

Auxiliary Contacts

Rated UL/IEC 10/12 A

1 N.O., 1 N.C.

2 N.O.

V02

VZ02

VZ02

10/12

VZ7

Early Break, Late Make

VZ20


V01

VZ01

VZ01

16/20

V0

VZ0

VZ0

20/25

V1

VZ1

VZ1

20/32

V2

VZ2

VZ2

25/40

V3

VZ3

VZ3

45/63

V4

VZ4

VZ4

63/80

V5

V6

Add-On Contact Modules

Switch
Type

Neutral Modules Early Make/Late Break

Grounding
Module

Auxiliary Contacts

Catalog No.

Catalog No.

Catalog No.

Description

V02–V2

VZ11

VZ14

VZ7

1 Late Make, N.O. & 1 Early Break, N.C.

V3–V4

VZ12

VZ15

VZ20

2 N.O. Contacts

V5–V6

VZ13

VZ16

Terminal Shroud for

Main Switch VZ8

Terminal Shroud for

Auxiliary Contact VZ29

Main Pole Module

Labeling Accessories

Nameplate Holder with Nameplate

Nameplate Holder Only

Nameplate Only

Size

Catalog No.

Catalog No.

Use With

Catalog No.

45 x 45 mm

KZ13

KZ14

KZ14

KZ76

60 x 60 mm

KZ15

KZ16

KZ16

KZ77

90 x 90 mm

KZ103

KZ101

KZ1010

KZ100

Shrouds

Switch Type

3-Pole Shroud

Single-Pole Shroud

Catalog No.

For Add-On Power Pole

Catalog No.

V02–V2

VZ8

VZ02–VZ2, VZ11, & VZ14

VZ26

V3–V4

VZ9

VZ23, VZ4, VZ12, & VZ15

VZ27

V5–V6

VZ10

VZ13 & VZ16

VZ28

For 2-Pole Aux. Contact

VZ29

Main Pole Module Dimensions

Switch Type

Dimensions

Weight
Approx. lbs.

a

b

c

in.

mm

in.

mm

in.

mm

V 02 to V Z2

0.63

16

2.9

74

1.38

35

0.10

V Z3 to V Z4

0.79

20

3.3

83

1.80

46

0.22


Footnotes

  1. Dimensions for single-hole mounting.
Feedback