MD Motor Disconnect Switches

Class 3110 / Refer to Catalog 9421CT0301

MD Motor Disconnect Switches

MD Motor Disconnect Switch

The MD motor disconnect switch is listed UL 508 Suitable for Motor Control (UL File E164864) and conforms to IEC standard 60947-3. It is in a compact NEMA 4X enclosure suitable for use in NEMA 1, 3, 3R, 4, 4X, and 12 applications. The MD's key benefits are an extremely small footprint, a more economically efficient NEMA 4X solution, and a handle interlock preventing cover removal when the switch is in the ON position.

Switch features:

  • Suitable for NEMA 1, 3R, 4, 4X, and 12 enclosure applications.
  • Complies with OSHA lockout/tagout requirements—accepts up to three 8 mm padlocks.
  • For accessories, see Accessories.

MD Motor Disconnect Switch—Non-Metallic NEMA 1, 3, 3R, 4, 4X, and 12 Enclosure

Amperes

Cat. No.

Maximum Horsepower Ratings

Height
(in.)

Width
(in.)

Depth
(in.)

Three-Phase Vac

220–240

440–480

600

30

MD3304X

7.5

20

25

6.38

3.9

4.37

60

MD3604X

20

40

40

8.27

4.94

4.37

MD Motor Disconnect Accessories

Cat. No.

Description

MDSAN20

2 N.O. auxiliary contact module

MDSAN11

1 N.O. and 1 N.C. auxiliary contact module

MDS30P

30 A add on power pole

Feedback