Accessories, LK4 Nonfusible and GS2 Fusible

Refer to Catalog 9421CT0301

Accessories

Terminal Lugs

Terminal Lugs

For Use On:

Rating

No. of Wires per Lug

No. of Lugs per Terminal

Lug Size (AWG)

Wire Type

No. of Lugs Required
(6 lugs per kit)

Lug Kit
Catalog Number

LK4JU3N

100

1

1

6–300 kcmil

Cu/Al

6

GS1AW403

LK4MU3N

200

1

1

6–300 kcmil

Cu/Al

6

GS1AW403

LK4QU3N

400

2

1

350 MCM—6

Cu/Al

6

GS1AW603

1

1

600 MCM—4

Cu/Al

6

GS1AW606

2

250 MCM—1/0

LK4SU3N

600

2

1

2 x 2–600 kcmil

Cu/Al

6

GS1AW503

LK4TU3N

800

2

2

2 x 2–600 kcmil

Cu/Al

12
(2 lug kits)

GS1AW503

LK4UU3N

1000

2

2

2 x 2–600 kcmil

Cu/Al

12
(2 lug kits)

GS1AW503

GS1DDU3

30

1

1

#14–#10

Cu

Standard

GS1DU3

30

1

1

#14–#10

Cu

Standard

GS2EEU3

30

1

1

#14–#10

Cu

Standard

GS2EU3N

30

1

1

#14–#6

Cu

Standard

GS2GU3N

60

1

1

#10–#6

Cu

Standard

GS2JU3N

100

1

1

#12–#1

Cu

Standard

GS2MU3N

200

1

1

6–300 kcmil

Cu/Al

6

GS1AW403

GS2QU3N

400

2

1

350 MCM—6

Cu/Al

6

GS1AW603

1

1

600 MCM—4

Cu/Al

6

GS1AW606

2

250 MCM—1/0

GS2SU3

600

2

1

2 x 2–600 kcmil

Cu/Al

6

GS1AW503

GS2TU3

800

2

1

2 x 2–600 kcmil

Cu/Al

6

GS1AW503

Power Distribution Lugs GS1 or GS2 Only

For Use On:

Rating

No. of Wires per Lug

Lug Size (AWG)

Wire Type

Lugs per Kit

Lug Kit
Catalog No.

GS1JU3

100

6

#14–#6

Cu

3

GS1AW306 [1]

GS2MU3N

200

12

#14–#4

Cu

3

GS1AW406

GS2QU3N

400

12

#14–#4

Cu

3

GS1AW406

GS2MU3N

200

6

#12–2/0

Cu

3

GS1AW506

GS2QU3N

400

6

#12–2/0

Cu

3

GS1AW506

Footnotes

  1. Cannot be used on GS2JU3N.
Feedback