Accessories, Disconnect Switches

Class 9422 / Refer to Catalog 9420CT9701

Accessories

Class R Fuse Kits

Handle Mechanisms

When installed, this kit rejects all fuses except Class R. The kits are available for field installation. With rejection kit and Class R fuses installed, the switch is UL component recognized for use on systems with fault current up to 200,000 RMS symmetrical amperes.

Class R Fuse Kits

Disconnect Switch Type

Switch
Type

Fuse Clip Rating

Class R Kit

250 V

600 V

Cat No.

30 A

TCF30

30

RFK03

TCF33

60

30

RFK06

60 A

TDF60

60

30

RFK06

TDF63

60

RFK06H

100 A

TEF10

100

100

RFK10

200 A

TF2

200

200

9999SR4

TF3

200

200

9999SR4

400 A

TG2

400

400

9999SR5

Internal Barrier Kits

Provides an additional barrier that helps prevent accidental contact with live parts. Field-installed transparent barriers do not restrict visual inspection of the switch. Barriers provide IEC529 IP2X “finger safe” protection when door of enclosed disconnect switch is open. A convenient door allows use of test probes without accessing fuses and replacement of fuses without removing barrier. Barrier must be used with the skirt kit to enclose a panel mounted 9422 disconnect.

Internal Barrier Kits

Disconnect
Switch Size

Barrier

Skirt

Cat. No.

Cat No.

30 A

SS06

SS0306SK

60 A

SS06

SS0306SK

100 A

SS10

SS10SK

Cable Operators for 9422 Disconnect Switches

9422CFT40

Cable Operators for 9422 Disconnect Switches

Switch Type

Cable Mechanisms [3]

Cable Mechanisms with A1 Handle for NEMA Type 1, 3, 3R, 4, and 12 Enclosures

Cable Length (in.)

Cat. No.

Cat. No.

TCN30C, TCF30C, TCF33C, TDN60C, TDF60C, TDF63C, TEN10C, TEF10C

36

9422CFT30

9422CFT31

48

9422CFT40

60

9422CFT50

9422CFT51

120

9422CFT10

9422CFT11

Class 9422 Replacement / Refrofit Fuse Clip Kits

Disconnect Switch Size

Switch Type

Fuse Type

Fuse Clip Rating (A)

Line and Load Fuse Clip Kit (includes load base and fuse pullers)

250 V

600 V

Cat. No.

30 A

TCF30
TCN30
TCF33

H, K, J, R

30

9422TC30

60

30

9422TC33

60 A

TDN60

H, K, J, R

60

30

9422TC33

60

9422TD63

Lug Data

Disconnect Switch Size

Wire Size (Min.–Max.)

Lug Kits, Cu

Lug Kits, Al

Cu

Al

Cat No.

Cat No.

30–60 A

14–2 AWG

10–2 AWG

CL0306F

AL0306F

100 A

10–0 AWG

6–0 AWG

CL10F

AL10F

200 A

6 AWG – 600 kcmil

6 AWG – 600 kcmil

400 A

4 AWG – 500 kcmil

Dimensions 30, 60, and 100 A Class 9422 Disconnect Switches

Switch
Type

Maximum Voltage

Fuse Type

Dimension A

Dimension B

30 A

30 A, 250 V

H, K, R

1.625

30 A, 600 V

H, K, R

4.25

30 A, 600 V

J

1.625

60 A

60 A, 250 V

H, K, R

2.25

60 A, 600 V

H, K, R

4.75

60 A, 600 V

J

1.625

100 A

100 A, 250 V

H, K, R

3.25

100 A, 600 V

H, K, R

5.25

100 A, 600 V

J

3.25

Dimensions

Type

A

in. (mm)

C

in. (mm)

D

in. (mm)

Min. Enclosure Depth  [4]
in. (mm)

E
in. (mm)

F

in. (mm)

Fusible Device

BTCN, BTDN, BTEN

6.56 (167)

8.00 (203)

BTCF, BTDF, BTEF

9.50 (241)

1.88 (48)

8.56 (217)

10.00 (254)

11.88 (302)

6.38 (162)

TFB1

11.50 (292)

3.88 (99)

9.50 (241)

12.00 (305)

13.19 (335)

note

Back panel support is recommended for Types TFB1, 2, & 3. Other devices may also require support if the flange is not sufficiently rigid.

Footnotes

  1. 1 N.C. or N.O. Contact depending on wiring.
  2. 2 N.C. or N.O. or 1 N.O. or 1 N.C. Contact depending on wiring.
  3. Purchase handle mechanism separately (9422A1, A2, A3, or A4).
  4. The minimum enclosure depth is greater than Dimension D since additional space is needed when mounting the mechanism.
Feedback