Dimensions, LK4 Nonfusible and GS2 Fusible

Refer to Catalog 9421CT0301

LK4DU3CN, 30 A Compact Nonfusible Disconnect Switches

Handle for 30–100 A Compact Nonfusible Disconnect Switches

LK4JU3N / LK4MU3N / LK4QU3N, 100–400 A Nonfusible Disconnect Switches—Dimensions

Rating (A)

Dimensions = in. (mm)

A

B

C

D

E

F

100–200

3.72 (94.6)

10.1 (256)

7.09 (1.80)

1.97 (50)

6.3 (160)

6.3 (160)

400

4.92 (128)

16 (406)

9.05 (230)

2.56 (65)

8.26 (210)

10.2 (260)

LK4SU3N, 600 A Nonfusible Disconnect Switches—Dimensions

Rating (A)

Dimensions = in. (mm)

AC

F

H

J

M

N

N1

AA

Z

600

18.12 (460)

11 (280)

5.5 (140)

5.0 (127.5)

10.03 (255)

6.88 (175)

2.34 (59.5)

12.6 (320)

1.85 (47)

Handle for 600 and 800 A Fusible Disconnect Switches

LK4TU3N / LK4UU3N 800–1000 A Nonfusible Disconnect Switches—Dimensions

Rating (A)

Dimensions = in. (mm)

AC

F

H

J

M

N

N1

Z

800–1000

18.12 (460)

14.64 (372)

5.5 (140)

6.83 (173.5)

13.66 (347)

6.88 (175)

2.34 (59.5)

1.85 (47)

Handle for 800–1200 A Fusible Disconnect Switches

GS1DDU3, 30 A Fusible Disconnect Switches, Class CC Fuses and GS1DU3, 30 A Fusible Disconnect Switches, Class J Fuses—Dimensions

Handle for 30 A and 60 A Fusible Disconnect Switches

Rating (A)

Dimensions = in. (mm)

F

H

J

J1

N

N1

AA

Z

30 / CC

3.78 (96)

3.28 (83.5)

1.47 (37.5)

0.59 (15)

3.13 (79.5)

1 (25.5)

4.56 (116)

1.12 (28.5)

30 / J

4.13 (105)

3.89 (99)

1.47 (37.5)

0.59 (15)

3.13 (79.5)

1 (25.5)

4.56 (116)

1.12 (28.5)

GS2GU3N, 60 A Fusible Disconnect Switches, Class J Fuses

GS2JU3N, 100 A Fusible Disconnect Switches, Class J Fuses

Handle for 100 A, 200 A, and 400 A Fusible Disconnect Switches

GS2MU3N, 200 A Fusible Disconnect Switches, Class J Fuses

GS2QU3N, 400 A Fusible Disconnect Switches, Class J Fuses

GS2SU3 600 A (Class J Fuses) and GS2TU3 800 A (Class L Fuses) Fusible Disconnect Switches

Handle for 600 A and 800 A Fusible Disconnect Switches

Feedback