LK4 Nonfusible and GS2 Fusible Disconnect Switches
Refer to Catalog 9421CT0301
LK4 and GS2 Disconnect Switches
Building a Complete GS or LK Switch
LK4 Nonfusible Disconnect Switches
LK Nonfusible IEC Style Disconnect Switches
|
Pole |
Rating (A) |
Catalog No. |
Maximum Horsepower Rating |
Short Circuit Current Rating, 600 Vac |
Shaft Style |
||||
|---|---|---|---|---|---|---|---|---|---|
|
240 V |
480 V |
600 V |
250 Vdc |
Fuse |
SCCR kA |
||||
|
3 |
100 |
30 |
75 |
100 |
15 |
J |
200 |
B |
|
|
3 |
200 |
75 |
150 |
200 |
15 |
J |
200 |
B |
|
|
3 |
400 |
125 |
250 |
350 |
50 |
J |
200 |
B |
|
|
3 |
600 |
200 |
400 |
350 |
50 |
J |
200 |
D |
|
|
3 |
800 |
200 |
500 |
500 |
— |
L |
100 |
D |
|
|
3 |
1000 |
200 |
500 |
500 |
— |
L |
100 |
D |
|
noteSwitches in the shaded area are now available
as kits. See Kits
for Compact Switches LK4: 30, 60 and 100 A.
|
Handles and Shafts for LK Switches
|
Rating (A) |
Handle |
Shaft |
Shaft |
Guide Cone[1] |
Shaft |
Support Bracket |
|||
|---|---|---|---|---|---|---|---|---|---|
|
12.6 in. / 320 mm |
15.7 in. / 400 mm |
19.6 in. / 500 mm |
|||||||
|
Catalog No. |
Type |
Color |
Catalog No. |
Catalog No. |
Catalog No. |
Catalog No. |
Catalog No. |
||
noteSwitches in the shaded area are now available as kits.
|
|||||||||
|
100–400 |
1, 3R, 12 |
Black |
B |
||||||
|
100–400 |
1, 3R, 12 |
Red |
|||||||
|
100–400 |
4, 4X |
Black |
|||||||
|
100–400 |
4, 4X |
Red/Yellow |
|||||||
|
600 |
1, 3R, 4, 4X, 12 |
Black |
— |
D |
— |
||||
|
600 |
1, 3R, 4, 4X, 12 |
Red/Yellow |
|||||||
|
800–1200 |
1, 3R, 4, 4X, 12 |
Black |
|||||||
|
800–1200 |
1, 3R, 4, 4X, 12 |
Red/Yellow |
|||||||
Auxiliary Contacts for LK Switches
|
Switch Amperes |
Catalog No. |
Description |
|---|---|---|
|
100–400 |
Auxiliary Contact 1 N.O. and 1 N.C. |
|
|
100–400 |
Auxiliary Contact 2 N.O. |
|
|
600–1200 |
Auxiliary Contact Holder |
|
|
600–1200 |
Auxiliary Contact 1 N.O. |
|
|
600–1200 |
Auxiliary Contact 1 N.C. |
Terminal Shrouds for LK Switches
|
Switch Amperes |
Catalog No. |
Description |
|---|---|---|
|
100–200 |
Shroud Top LK4, 3-Pole, 100/200 A |
|
|
100–200 |
Shroud Bottom LK4, 3-Pole, 100/200 A |
|
|
400 |
Shroud Top LK4, 3-Pole, 400 A |
|
|
400 |
Shroud Bottom LK4, 3-Pole, 400 A |
|
|
600 [2] |
Shroud Bottom LK4, 3-Pole, 600 A |
|
|
800–1200 [2] |
Shroud Bottom LK4, 3-Pole, 800–1200 A |
GS2 Fusible Disconnect Switches
GS Fusible IEC Style Disconnect Switches
|
Pole |
Rating (A) |
Catalog No. |
Maximum Horsepower Rating |
Short Circuit Current Rating, 600 Vac |
Shaft Style |
||||
|---|---|---|---|---|---|---|---|---|---|
|
240 V |
480 V |
600 V |
250 Vdc |
Fuse |
SCCR kA |
||||
|
3 |
30 |
7.5 |
15 |
20 |
5 |
CC |
100 |
AG |
|
|
3 |
30 |
7.5 |
15 |
20 |
5 |
J |
100 |
AG |
|
|
3 |
30 |
7.5 |
15 |
20 |
5 |
CC |
100 |
B |
|
|
3 |
30 |
7.5 |
15 |
20 |
5 |
J |
100 |
B |
|
|
3 |
60 |
15 |
30 |
50 |
10 |
J |
100 |
B |
|
|
3 |
100 |
30 |
60 |
75 |
20 |
J |
200 |
B |
|
|
3 |
200 |
60 |
125 |
150 |
40 |
J |
200 |
B |
|
|
3 |
400 |
125 |
250 |
350 |
50 |
J |
200 |
B |
|
|
3 |
600 |
200 |
500 |
500 |
— |
J |
200 |
C |
|
|
3 |
800 |
200 |
500 |
500 |
— |
L |
200 |
C |
|
Handles and Shafts for GS Switches [3]
|
Rating (A) |
Handle |
Shaft: |
Shaft: |
Shaft: |
Shaft Guide |
Shaft Style |
Support Bracket [4] | ||
|---|---|---|---|---|---|---|---|---|---|
|
Catalog No. |
Type |
Color |
Catalog No. |
Catalog No. |
Catalog No. |
Catalog No. |
|||
|
30–60 |
1, 3R, 12 |
Black |
— |
AG |
— |
||||
|
30–60 |
1, 3R, 12 |
Red/Yellow |
|||||||
|
30–60 |
4, 4X |
Black |
|||||||
|
30–60 |
4, 4X |
Red/Yellow |
|||||||
|
30–400 |
1, 3R, 12 |
Black |
B |
||||||
|
30–400 |
1, 3R, 12 |
Red/Yellow |
|||||||
|
30–400 |
4, 4X |
Black |
|||||||
|
30–400 |
4, 4X |
Red/Yellow |
|||||||
|
600–800 |
1, 3R, 4, 4X, 12 |
Black |
C |
— |
|||||
|
600–800 |
1, 3R, 4, 4X, 12 |
Red/Yellow |
|||||||
note
Hole adapter kit for GS1 to GS2 Handles: GS2AH100TO200.
Auxiliary Contacts for GS Switches [5]
|
Switch Amperes |
Catalog No. |
Description |
|---|---|---|
|
30–800 |
Auxiliary Contact, 1 N.O. |
|
|
30–800 |
Auxiliary Contact, 1 N.C. |
|
|
30 |
Auxiliary Contact Holder |
Shorting Links
|
For use on: |
Shorting Links per Kit |
Catalog No. |
|---|---|---|
|
GS2, 60 A |
3 |
|
|
GS2, 100 A |
3 |
|
|
GS2, 200 A |
3 |
|
|
GS2, 400 A |
3 |
|
|
GS2, 600–800 A |
3 |
NFPA79 Kit
| For Use With: | Description | Kit Part Number |
|---|---|---|
| GS2Q3N | NFPA 79 Internal Handle Kit 400 A Switch Shaft | |
| GS2GU3N, GS2GLU3N, GS2JU3N, GS2JLU3N | NFPA 79 Internal Handle Kit 60–200 A Switch Shaft | |
| GS1DDU3, GS1DU3 | NFPA 79 Internal Handle Kit for 5 mm Shafts |
Cable Operator Kits for GS2 Switches
Cable Operator Kits for GS2 Switches [7] [8] [9]
| Catalog No. | Description |
|---|---|
|
200 A and Below |
|
| 36 in. Cable Operator Kits for GS2 Switches, 200 A and Below | |
| 60 in. Cable Operator Kits for GS2 Switches, 200 A and Below | |
| 120 in. Cable Operator Kits for GS2 Switches, 200 A and Below | |
| 144 in. Cable Operator Kits for GS2 Switches, 200 A and Below | |
| 180 in. Cable Operator Kits for GS2 Switches, 200 A and Below | |
|
400 A |
|
| 60 in. Cable Operator Kits for GS2 Switches, 400 A | |
| 120 in. Cable Operator Kits for GS2 Switches, 400 A | |
| 144 in. Cable Operator Kits for GS2 Switches, 400 A | |
| 180 in. Cable Operator Kits for GS2 Switches, 400 A | |