Search Results: POWER PACT P BUS

Search Results: POWER PACT P BUS

Showing 381 - 390 of 763 results

Page 39 of 78
  • Services

    Section 25: EcoStruxure & Services

    issues to reduce risk and improve reliability. We offer a complete set of solutions for studies, audits, and design that include digital twin technologies, short circuit, coordination, arc flash, power quality, NFPA compliance and more. EcoCare services membership helps you achieve up to 75% less
  • Efficient Buildings

    Section 25: EcoStruxure & Services

    ranging from valves actuators and controllers, to circuit breakers, sensors and meters. MasterPacT MTZ Circuit Breakers Connectivity PowerLogic Power and Energy Meters Altivar Drives PowerPacT Circuit Breakers Smart Systems Uninterruptible Power Supply (UPS) SpaceLogic – Smart and Connected Devices
  • Motion and Drive Controllers

    Section 23: Automation Products

    of servo-driven production and packaging machines, as well as material handling equipment and robotics, using fully integrated, IEC 61131-3-compliant program structures. More than 80,000 machines worldwide are controlled by PacDrive to this day. PacDrive 3 Robotics Lexium T and Lexium P Delta
  • Fusible and Non-Fusible Overview

    Section 3: Safety Switches

    / quick break mechanism Meets NEMA requirements as heavy duty switch Field-installed electrical interlock kits Field-installed neutral assembly kits (2P and 3P switches) UL Listed as suitable for use as service equipment Supplied as standard for switching one load between two power sources, and may be
  • SAGE 1450 RTUs

    Section 5: Protection, Control, and Energy Automation

    ) On board LEDs show operational status Power, status, control indications Full Comm Status indications Accepts 9-33 VDC Input Power directly Optional 125 VDC/20-60 VDC/120 VAC on-board power supply Designed for Electric Utility applications Meet IEEE 472, ANSI C37.90 SWC Meet C37.90.1 standards
  • NQ Factory Assembled Panelboards

    Section 9: Panelboards

    Factory Assembled Main Circuit Breakers 400 A and 600 A panelboards, 1Ø or 3Ø NQ Panelboard Factory Assembled Interiors - 240 Vac / 48 Vdc Max Single Phase or Three Phase Mains Rating (Amps) Max. Number of One-Pole Circuit Breakers Bus Material Min. Box Depth Main Lugs Only Main Circuit Breaker Factory
  • Dimensions, Disconnect Switches

    Section 8: Operating Mechanisms and Disconnect Switches

    Disconnect Switches Type Switch Size A B C D The dimensions shown may be extended 7 in. by using 9422R2 (two required per switch). E F G H J K L M N P Q R S T (A) Fuse Clips TF1 200 None 13.33 339 9.38 238 1.64 42 9.12–19.25 232–489 2.33 59 8.00 203 — — — 9.44 240 6.50 165 9.53 242 — — — 3.14 80 1.03 26
  • PowerLogic P7 Motor and Generator Applications

    Section 5: Protection, Control, and Energy Automation

    Field failure FFPDIS 40 ● 1 ● 1 TRUE Underimpedance UZPDIS 21 — — ● 1 TRUE Out of step OOSPPAM 78 ● 1 ● 1 TRUE Power protection Overpower PPDOP 32P — — 2 4 FALSE Reactive overpower QPDOP 32Q 2 2 1 2 FALSE Underpower PPDUP 37P 2 2 1 1 FALSE Control Functions for Motor and Generator Applications Control
  • 30 mm Control Stations and Enclosures

    Section 19: Push Buttons and Operator Interface

    OSHA Regulation, Section 1910.70, Overhead and Gantry Cranes, limits the voltage of pendant push buttons to 150 Vac or 300 Vdc. AC—NEMA B600 DC—NEMA P600 Volts Inductive 35% Power Factor Resistive 75% Power Factor Volts Inductive and Resistive Make Break Continuous Carrying Amperes Make, Break and
  • Starters, Type S

    Section 16: NEMA and Definite Purpose Contactors and Starters

    includes a specially designed adapter that attaches with bus bars to the Type S NEMA contactor. This adapter allows direct mounting of the IEC Style bimetallic (LRD or LR3D) or solid-state (LR9D) overload relay. To order this starter configuration, add Form E (adapter only) to the standard catalog
Page 39 of 78