30 mm Control Stations and Enclosures

Class 9001 / Refer to Catalog 9001CT1104

Replacement Parts for Type B Standard Duty Control Stations

Type BGC214

(Type BGC contact block assemblies include cover.)

Type BGB214

BOC361

 

note

Contact block assemblies for all Type BG stations include cover and contact block. Replacement contact block assemblies and terminal block wiring receptacles for push buttons have provision for 1 N.O. & 1 N.C. circuit on each button. Unneeded circuits need not be wired.

Mounting Bracket

Description

Catalog Number

C-Shaped Mounting Bracket for 9001BR Interior

3110112001

Electrical Contact Ratings [1]

AC—NEMA B600

DC—NEMA P600

Volts

Inductive

35% Power Factor

Resistive

75% Power Factor

Volts

Inductive and Resistive

Make

Break

Continuous
Carrying

Amperes

Make, Break and
Continuous
Carrying Amperes

Make and Break
Amperes

Continuous
Carrying Amperes

A

VA

A

VA

120

240

480

600

30.5

15

  7.5

6

3600

3600

3600

3600

3.75

1.5 

 .75

 .6 

360

360

360

360

5

5

5

5

5

5

5

5

120

240

600

1.1 

0.55

0.2 

5

5

5

Footnotes

  1. OSHA Regulation, Section 1910.70, Overhead and Gantry Cranes, limits the voltage of pendant push buttons to 150 Vac or 300 Vdc.
Feedback