Motion and Drive Controllers

Motion Control

PacDrive 3 for Motion Centric Machines

PacDrive Family

PacDrive 3 is based upon proven logic motion technology, which unifies PLC, motion, and robotics control functionality on a single hardware platform. With its centralized system architecture, PacDrive 3 is the ideal solution for controlling a broad range of servo-driven production and packaging machines, as well as material handling equipment and robotics, using fully integrated, IEC 61131-3-compliant program structures. More than 80,000 machines worldwide are controlled by PacDrive to this day.

PacDrive 3 Robotics

Lexium T and Lexium P Delta Robots


Links to Websites and Downloads on www.se.com/us

PacDrive 3 – A Complete Solution for Motion Centric Machines

Catalog DIA3ED2160301EN: PacDrive 3 General Presentation

Motion Sizer (Free) Software

EcoStruxure™ Machine Expert Programming Software

PacDrive 3 LMC Pro / LMC Eco Controllers

PacDrive LMC motion controllers are a broad family of twelve different controllers, with a powerful CPU for applications requiring 0 to 130 synchronized axes (at 1 msec network update rate)

  • up to 130 servo axes, and up to 255 virtual axes

  • with multiple fieldbuses used in parallel to Sercos: CANopen, Profibus DP, etc.

All controllers are software-compatible, thanks to EcoStruxure™ Machine Expert programming software, a Logic Motion Runtime software: v same runtime v same libraries v same engineering tool v same diagnostic tools v same support of drives, IOs, etc. Up to 4096 dynamic electronic cam disks can be programmed to operate in parallel. The program can switch between electronic cam disks during operation. All controllers have an integrated PLC (5 µsec for 1000-bit instructions).

Links to Websites and Downloads:

PacDrive 3 LMC Pro / LMC Eco on www.se.com/en

PacDrive 3 LMC Eco/Pro2 Motion Controllers Catalog Document Number DIA7ED2160303EN

Modicon M262 Logic/Motion Controller

IIoT-ready Logic and Motion Controller for Performance Machines

With embedded Cloud protocols such as MQTT, OPC UA Server and Client, API, and TLS encryption, Modicon M262, our IIoT-ready logic and motion controller, can be directly connected to the cloud and push data to EcoStruxure Machine Advisor while taking care of cybersecurity. As an edge controller, it provides benchmark performance with 3 ns/inst. for logic applications and up to 24 synchronized axes in 4 ms or 8 axes in 1 ms for motion with an all-in-one motion controller. With its dual-core CPU, it efficiently manages parallel application and communication.

Feedback