QGH1336303-05

Meter features

The PM1130H / EM6438H meter supports many features, a few of the features are listed below:

  • LED display screen: Intuitive self-guided navigation using four buttons LED display, with three lines of concurrent values, and load bar that indicates current loading

  • Energy accounting and balancing

  • Relay (PM1130H only), alternate source, and RS-485

  • THD% for voltage and current, per-phase

  • Active, reactive, and apparent energy readings

  • Cyber security: The meter enables disabling the RS-485 port through front panel keys against unauthorized access. This feature can also be used for toggling between the RTU devices in case of limited availability of nodes in software system

  • Measurement of True PF

You can use the meter as a stand-alone device, but its extensive capabilities are fully realized when used as part of an energy management system.

For applications, feature details, and the most current and complete specifications of the PM1130H / EM6438H meters, see the technical datasheet at www.se.com.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?