DM page (PM1130H only)
To view DM parameters:
- From the Home page, use Up or Down button to navigate to DM.
- Press OK.
- Press the Up or Down button to navigate to the next DM parameter.
- Press Left button to exit.

| Name on display | Description |
|---|---|
| d.W | Displays the last demand value for active power. |
| d.VA | Displays the last demand value for apparent power. |
| d.VAR | Displays the last demand value for reactive power. |
| Rd | Displays the raising demand value. |
| tR | Displays
the time remaining, for example: mm:ss
NOTE: Time remaining is displayed
with 2 digit Minutes and 2 digit Second.
|
| md.u | Displays the max demand value for utility. |
| md.oc | Displays the max demand occurrence time for utility. |
| md.G | Displays the max demand for alternate source. |
| md.oc | Displays
the max demand occurrence time for alternate source, for example hhhhhh:mm
NOTE: Max demand occurrence time is displayed with 6 digit Hours and 2
digit Minutes.
|