Feature summary
| Parameter | PM1130H | EM6438H | 
|---|---|---|
| Accuracy Class for Wh | Class 0.5 | Class 1 Class 0.5 | 
| Accuracy Class for VARh | 2.0 | 2.0 | 
| Accuracy Class for VAh | ± 0.5% | ± 1% ± 0.5 | 
| Sampling rate per cycle | 32 | 32 | 
| Current: 
 | ü | — | 
| Voltage: 
 | ü | — | 
| Power Factor 
 | True PF | True PF | 
| Frequency | ü | — | 
| Power: 
 NOTE: The meter can measure and display only one power parameter
                           at a time based on the type of power programmed. | ü | ü | 
| Energy: kWh, kVAh, kVARh (2 Quadrant) 
 NOTE: The meter can measure and display only one energy parameter
                           at a time based on the type of power programmed. | ü | ü | 
| Demand parameters (kW, kVA, kVAR) 
 NOTE: The meter allowing setting of only one demand parameter
                           at a time . | ü | — | 
| 3 Phase unbalance | Current Voltage | — | 
| THD%: 
 | ü | — | 
| Meter On hours Load Run hours Power Interruptions | ü | ü | 
| Phase angle 
 | ü | — | 
| Communication | RS-485 Modbus RTU | RS-485 Modbus RTU | 
| Revolutions per minute (RPM) | ü | ü | 
| Relay | ü | — | 
| Load percentage | ü | ü |