Device specifications
For installation and wiring information, refer to the meter installation sheet.
Mechanical characteristics
| IP degree of protection (IEC 60529-1) | Front Display: IP51 Front Display: IP54 with gasket Meter body: IP30 (excluding terminals) | 
| Panel thickness | 6.0 mm (0.25 in) maximum | 
| Mounting position | Vertical | 
| Display type | 8 segment alpha-numeric LED, 3 rows with 4 digits per row, 1 column of 12 LEDs to indicate percentage of load connected in system. 4 digits for instantaneous parameters and 5+3 digits for energy parameters with auto scrolling and auto range | 
| Keypad | 4 button | 
| Front panel LED indicators | Red LED (energy pulse output) Green LED (heartbeat / serial communications activity) | 
| Dimensions W x H x D | EM6438H: 96 (H) x 96 (W) x 48 (D) PM1130H: 96 (H) x 96 (W) x 51 (D) | 
Electrical characteristics
Measurement accuracy: PM1130H and EM6438H
| 
 | ||
| Measurement type | Class of accuracy as per IEC 61557-12 | Error | 
| Active energy | Class 0.5 (Class 0.5 * as per IEC 62053-22) | ±0.5% | 
| Reactive energy | Class 2 (Class 2 as per IEC 62053-23) | ±2% | 
| Apparent energy | Class 0.5 | ±0.5% | 
| Active power | Class 0.5 | ±0.5% | 
| Reactive power | Class 1 | ±2% | 
| Apparent power | Class 0.5 | ±0.5% | 
| Current | Class 0.5 | ±0.5% | 
| Voltage (L-L) | Class 0.5 | ±0.5% | 
| Voltage (L-N) | Class 0.5 | ±0.5% | 
| Frequency | Class 0.05 | |
| Power factor | Class 0.5 | ±0.01 Count | 
| THD | Class 5 | ±5% | 
Measurement accuracy: EM6438H
| 
 | ||
| Measurement type | Class of accuracy as per IEC 61557-12 | Error | 
| Active energy | Class 1 (Class 1 * as per IEC 62053-21) | ±1% | 
| Reactive energy | Class 2 (Class 2 as per IEC 62053-23) | ±2% | 
| Apparent energy | Class 1 | ±1% | 
| Active power | Class 1 | ±1% | 
| Reactive power | Class 1 | ±1% | 
| Apparent power | Class 1 | ±1% | 
| Current | Class 1 | ±0.5% | 
| Voltage (L-L) | Class 1 | ±0.5% | 
| Voltage (L-N) | Class 1 | ±0.5% | 
| Frequency | Class 0.05 | |
| Power factor | Class 1 | ±0.01 Count | 
| THD | Class 5 | ±5% | 
Voltage inputs
| VT primary | 100 V L-L to 999 kV L-L maximum, starting voltage depends on the VT ratio | 
| V nominal | Up to 277 V L-N / 480 V L-L (selectable VT secondary from 100, 110, 115, 120 to 415 V L-L) | 
| Measured voltage with full range | 35 to 600 V AC L-L | 
| Permanent overload (withstand) | 750 V L-L, continuous | 
| Operating voltage range with accuracy | 80-480 V L-L ± 10%, Category III | 
| Impedance | ≥ 5 MΩ | 
| Frequency | 50 / 60 Hz nominal ± 2 Hz | 
| VA burden | ≤ 0.2 VA at 240 V AC L-N at 50Hz | 
Current inputs
| CT primary | 1 A to 32767 A, programmable | 
| CT secondary | 1 A or 5 A | 
| Operating current range with accuracy | 10 mA to 6 A Additional error of ± 2% between 10 mA to 50 mA, ± 1% between 50 mA to 100 mA) | 
| Measured Amps with full range | 5 mA to 10 A | 
| Suppression current (to disregard negligible load) | 5 mA to 99 mA | 
| Permanent overload (withstand) | Continuous 10 A, 10 s/hr 50 A, 1 s/hr 500 A | 
| Impedance | 0.3 mΩ | 
| Frequency range | 50 / 60 Hz ± 2 Hz | 
| VA burden | ≤ 0.1 VA at 5 A, 50 Hz | 
AC control power: PM1130H
| Operating range | METSEPM1130HCL05RS / METSEPM1130HCL05RD | 60 to 277 V L-N AC ± 10% | 
| Burden | < 6 V A at 240 V L-N, 50 Hz | |
| Frequency | 50 / 60 Hz nominal (45 to 65 Hz operating range) | |
| Ride-through time | 120 ms at 240 V L-N, 50Hz | 
AC control power: EM6438H
| Operating range | METSEEM6438HCL10RS / METSEEM6438HCL05RS | 48 to 277 V L-N AC ± 10% | 
| Burden | < 4 VA at 240 V L-N, 50 Hz | |
| Frequency | 50 / 60 Hz nominal (45 to 65 Hz operating range) | |
| Ride-through time | 200 ms at 240 V L-N, 50Hz | 
DC control power: PM1130H
| Operating range | METSEPM1130HCL05RS / METSEPM1130HCL05RD | 60 to 277 V DC ± 10% | 
| Burden | ≤ 3 W at 240 V DC | |
| Ride-through time | 120 ms at 240 V DC | |
| Operating range | METSEPM1130HCL5LVD | 10 to 32 V ± 10% | 
| Burden | < 2.5 W at 24 V DC | 
DC control power: EM6438H
| Operating range | METSEEM6438HCL10RS / METSEEM6438HCL05RS | 48 to 277 V DC ±10% | 
| Burden | < 2 W at 240 V DC | |
| Ride-through time | 120 ms at 240 V DC | 
Displays update
| Instantaneous / RMS parameters | 1 s | 
| Demand parameters (PM1130H only) | 5 s | 
| THD %, voltage and current (PM1130H only) | 5 s | 
Power system configuration
| Phase labelling | Configurable to 123, ABC, rst, pqr or ryb | |
| Energy source labelling - one letter programmable (PM1130H only) | Alpha-numeric, A to Y (except X), or 0 to 9 | |
| Wiring configuration | Using display: 1PH, 2W, LN 1PH, 2W, LL 1PH, 3W, LL with N (2-phase) 3PH, 3W, Delta, Ungrounded 3PH, 4W, Wye Grounded | Using ION Setup: 3PH, 3W, Delta, Corner Grounded 3PH, 3W, Wye, Ungrounded 3PH, 3W, Wye Grounded 3PH, 3W, Wye, Resistance Grounded 3PH, 4W, Open Delta, Center-Tapped 3PH, 4W, Delta, Center-Tapped 3PH, 4W, Wye, Ungrounded 3PH, 4W, Wye, Resistance Grounded | 
Environmental characteristics
| Operating temperature | -10º to +60º C (+14º ... +140º F) | 
| Storage temperature | -20º to +70º C (-4º ... +158º F) | 
| Humidity rating | 5 to 95 % RH non-condensing | 
| Pollution degree | 2 | 
| Attitude | ≤ 2000 meters (6561 ft), Category III | 
| Product life | > 7 years | 
| Insulation category | Double insulation for user accessible parts | 
| Location / mounting | Not suitable for wet locations For indoor use only Must be permanently connected and fixed | 
EMC (electromagnetic compatibility)*
| Electrostatic discharge | IEC 61000-4-2 | 
| Immunity to radiated field | IEC 61000-4-3 | 
| Immunity to fast transients | IEC 61000-4-4 | 
| Immunity to impulse waves | IEC 61000-4-5 | 
| Conducted immunity | IEC 61000-4-6 | 
| Immunity to magnetic field | IEC 61000-4-8 | 
| Immunity to voltage dips | IEC 61000-4-11 | 
| Emissions (IEC61326-1) | Emissions FCC Part 15 Class A | 
* - Tested as per IEC 61326-1 standard
Safety
| Europe | CE, as per IEC 61010-1 Edition-3 | 
| US and Canada | cULus per UL 61010-1 CAN / CSA-C22.2 IEC 61010-1 Edition-3, for 480 V AC L-L | 
| Measurement category (Voltage and Current inputs) | CAT III up to 480 V L-L | 
| Overvoltage category (Control power) | CAT III up to 300 V L-N | 
| Dielectric | As per IEC / UL 61010-1 Edition-3 | 
| Protective Class | II, Double insulated for user accessible parts | 
| Green premium | EOL, REACH , PEP, RoHS complied | 
| Other certification | RCM and EAC for Russia | 
Communications
| RS-485 port | Modbus RTU: 2-Wire, 4800, 9600,19200 or 38400 baud Parity - Even, Odd, None 1 stop bit if parity is Odd or Even, 2 stop bits if none | 
| Isolation | 2.5 kV RMS, double insulated | 
Other specifications
| Relay (PM1130H only) | 300 V L-N max. at 2 A 24 V DC at 2A Form A relay, 2 pins terminal | 
| Alternate source | AC: ON: 80 - 277 V LN ± 10% OFF: 0 to 30 V L-N DC: ON: 18 - 60 V DC ± 10% OFF: 0 to 4 V DC | 
| Protection features | Password protected for set-up parameters, energy clearing, and other integrated data | 
| Display language | English | 
| Technical publication | Printed multi-lingual installation sheet (IS / QSG) supplied with meter (EN, ES, FR, DE, PT, RU, TR, ZH) User manual available on website |