Diagnostics (Diag) screen menus
The meter’s display screen and buttons allow you to navigate to the Diag.
To view Diag screens, follow these steps:
- From the Home page, use Up or Down button to navigate to Maintain.
- Press OK.
- Use Up or Down button to navigate to Diag.
- Press OK.
- Press the Down button to navigate to the next Diag screen.
- Press Left button to exit.
PM1130H / EM6438H meter Diag menus
Below is the list of Diag parameters that are displayed on the meter screen.
Diag parameters
| Screens | Description | 
|---|---|
| All LED on | On entering Diag screen, all LED on the front panel light up. This indicates that the front panel LED and display are operating correctly. 
 | 
| Serial number | Displays the meter serial number, for example SL1200005174. NOTE: Ensure you have your meter’s serial number information available
                                 while contacting Technical Support for help. | 
| Meter Model | Displays the meter model number. | 
| OS version | Displays the operating system version number, for example OS 1.00.0. | 
| RS version | Displays the reset (boot code) version number, for example RS 1.00.0. | 
| Diagnostics error code | Displays the error codes of the meter for diagnostics. For example: 0041 is the error code for Over-Running energy pulse output. | 
| Communication error code | Displays the communication errors of the meter. | 
| ID, BAUD, Parity | Displays the unit ID, baud rate, and parity values of the meter. | 
| Meter On hours | Displays the meter on (auxiliary / control power ON) duration. | 
| Power interruptions | Displays the power interruptions counter. | 
| Setup edit * | Displays the number of setup edit performed. | 
| Last edit time * | Displays the last edit time of setup edit. | 


