9080CT9601R08/21

Accessories

Jumpers and Fanning Strip

Description

Catalog Number

Jumpers:

6–pole jumpers can be snapped off to provide 3, 4, or 5 pole jumpers. Material is CDA Alloy 110 Copper.

2 pole jumper for 9080 GM6

9080 GH700

6 pole jumper for 9080 GM6

9080 GH710

2 pole jumper for 9080 GK6, GR6

9080 GH72

6 pole jumper for 9080 GK6, GR6

9080 GH73

2 pole jumper for 9080 GC6

9080 GH74

6 pole jumper for 9080 GC6

9080 GH75

2 pole jumper for 9080 GD6

9080 GH76

2 pole jumper for 9080 GA6, GP6

9080 GH78

6 pole jumper for 9080 GA6, GP6

9080 GH79

Fanning Strip:

Snap-together fanning strip section for 9080 GK6, GR6

9080 GH52

End Clamps

Description

Type

Screw-on End Clamp for DIN 3 Track

This item is made of polycarbonate. Screws are zinc plated steel with iridescent chromate film. Screws are shipped backed out.

MHA10

Screw-on End Clamp for 9080GH Track

This item is made of polycarbonate. Screws are zinc plated steel with iridescent chromate film. Screws are shipped backed out.

9080 GH10

NOTE: Not recommended with Snap-off channel.

Slip-in End Clamp for 9080GH Track

This item is made of spring steel with an iridescent chromate film

9080 GH11

NOTE: Not to be used with 9080 GE6 or 9080 GK6.

Marking Accessories

Description

Catalog Number

25 ft. blank vinyl marking strip

9080 GH220

Vinyl Marking Strips numbered 1–25

For 9080 GK6, GR6

9080 GH21

For 9080 GA6, GP6

9080 GH22

For 9080 GM6

9080 GH230

Blank pin-feed marking tabs–6 x 20 (total 120) marking tabs for 9080 GR6, GD6, and GT6

9080 GH200

Pre-marked 2 times 01 to 50 plus 20 various marking tabs (total 120 marking tabs) for 9080 GR6, GD6, and GT6

9080 GH210

Marking strip end plug for 9080 GK6, GR6, GM6, GA6, GP6, GC6, GD6, GE6, GT6

9080 GH60

Transition barrier between 9080 GK6 and all other G sections

9080 GH61

Cover for 9080 GR6 and 9080 GR6T

9080 GH62

Miscellaneous Accessories

Description

Type

Angle Bracket Kit

Includes 2 brackets and hardware for mounting track to the brackets.

9080 MH82

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.