9080CT9601R08/21

Box Lug Termination

Types GM6, GR6, and GR6T

Class 9080

TYPE GM6

TYPE GR6

TYPE GR6T

 

High Density Block

Without Test Probe Adapter

With Test Probe Adapter

Maximum Voltage Rating

600

600

600

Maximum Amperage Rating

These maximum current values assume the use of insulated copper conductors with 167 °F (75 °C) temperature rating, and are calculated based on NEC Article 310, Table 310-16. In most cases this value is the maximum ampacity of that wire or combination of wires (as listed in the above table) which has the greatest current carrying capacity. The actual allowable current for a particular application is dependent upon the number, size, insulation class and other characteristics of the wires used.

*

UL

30

60

60

CSA

30

60

60

Wire Range
mm2 (AWG)
solid or stranded copper wire only

6.0–0.34
(10–22)

10–0.34
(8–22)

10–0.34
(8–22)

Maximum Wire Combination
Quantity, mm2 (AWG)

1, 6.0 (10)
1, 4.0 (12)
1, 2.5 (14)
1 or 2, 1.5 (16)
1 or 2, 0.75 (18)
1 to 5, 0.50 (20)
1 to 8, 0.34 (22)
1, 10 (8)
1, 6.0 (10)
1 to 3, 4.0 (12)
1 to 4, 2.5 (14)
1 to 4, 1.5 (16)
1 to 5, .075 (18)
1 to 8, 0.50 (20)
1 to 10, 0.34 (22)
1, 10 (8)
1, 6.0 (10)
1 to 3, 4.0 (12)
1 to 4, 2.5 (14)
1 to 4, 1.5 (16)
1 to 5, 0.75 (18)
1 to 8, 0.50 (20)
1 to 10, 0.34 (22)

Wire Type

Solid or Stranded Copper Wire

Solid or Stranded Copper Wire

Solid or Stranded Copper Wire

Density—Sections per foot

51

34

34

Approx. Dimensions: D x H x W

1.72 x 1.82 x .235 in.
(44 x 46 x 6 mm)

1.72 x 1.82 x .35 in.
(44 x 46 x 9 mm)

1.72 x 1.82 x .35 in.
(44 x 46 x 9 mm)

Block Material

Nylon

Busbar Material

Tin Plated Brass

N/A

N/A

Screw Material

Steel with Zinc Plating and Chromate Film

Box Lug Material

Zinc Plated Steel

Copper

Temperature Rating

-40 to 257° F
(-40 to 125° C)

-40 to 257° F
(-40 to 125° C)

-40 to 257° F
(-40 to 125° C)

Flammability Rating

UL94V2

UL94V2

UL94V2

Recommended Tightening Torque

7–8 lbf-in
(0.8–0.9 N•m)

18–20 lbf-in
(2.1–2.3 N•m)

18–20 lbf-in
(2.1–2.3 N•m)

Listings


RoHS Compliant

UL

File E60616, Guide XCFR2

CSA

File LR62144, Class 6228 01

Fingersafe™ per DIN 57470

YES

YES

YES

Block:

  • Natural (White)

GM6

GR6

GR6T

  • Black

GMB6

GRB6

  • Blue

GML6

GRL6

  • Green

GMG6

GRG6

  • Grey

GME6

GRE6

  • Orange

GMS6

GRS6

  • Red

GMR6

GRR6

  • Yellow

GMY6

GRY6

End Barrier

GM6B

GM6B

GM6B

Six ft assembly

GR6204BC

Mounting Track:*

  • DIN 3: 0.5 m long

MH320

MH320

MH320

  • DIN 3: 1.0 m long

MH339

MH339

MH339

  • DIN 3: 2.0 m long

MH379

MH379

MH379

  • Standard: 3 ft long

GH136

GH136

GH136

  • Snap-Off: 3 ft long

GH236

GH236

GH236

  • High Rise: 3 ft long

GH336

GH336

GH336

End Clamps:

  • Screw-in

GH10

GH10

GH10

  • Slip-in

GH11

GH11

GH11

  • DIN 3 End Clamp

MHA10

MHA10

MHA10

Jumpers:

  • 2 pole

GH700

GH72

GH72

  • 6 pole

GH710

GH73

GH73

Fanning Strip

GH52

GH52

Cover

GH62

GH62

Vinyl Marking Strip

GH220

GH220

GH220

Sheets of Blank Marking Tabs

GH200

GH200

Sheets of Marked Tabs

GH210

GH210

Marking Strip End Plug

GH60

GH60

GH60

Types GK6, GC6, GD6, and GE6

Class 9080

TYPE GK6

TYPE GC6

TYPE GD6

TYPE GE6

 

(Mounts on channel or directly to a panel)

Maximum Voltage Rating

600

600

600

600

Maximum Amperage Rating

These maximum current values assume the use of insulated copper conductors with 167 °F (75 °C) temperature rating, and are calculated based on NEC Article 310, Table 310-16. In most cases this value is the maximum ampacity of that wire or combination of wires (as listed in the above table) which has the greatest current carrying capacity. The actual allowable current for a particular application is dependent upon the number, size, insulation class and other characteristics of the wires used.

*

UL

70

110

180

255

CSA

40

85

170

280

Wire Range
mm2 (AWG)
solid or stranded copper wire only

6.0–0.34
(10–22)

25–0.75
(4–18)

55–4.0
(1/0–12)

120–16
(250 kcml–6)

Maximum Wire Combination
Quantity, mm2 (AWG)

1, 6.0 (10)
1 or 2, 4.0 (12)
1 or 2, 2.5 (14)
1 to 4, 1.5 (16)
1 or 5, 0.75 (18)
1 to 8, 0.50 (20)

1 to 10, 0.34 (22)

1, 25 (4)
1, 16 (6)
1 or 2, 10 (8)
1 to 4, 6.0 (10)
1 or 5, 4.0 (12)
1 or 6, 2.5 (14)
1 to 6, 1.5 (16)
1 to 8, 0.75 (18)
1, 50 (1)
1, 35 (2)
1 or 2, 25 (4)
1 to 3, 16 (6)
1 to 5, 10 (8)
1, 6.0 (10)
1 to 6, 6.0 (10)
1 to 7, 4.0 (12)
1, 120 (250 kcmil)
1, 120 (4/0)
1, 95 (3/0)
1, 70 (2/0)
1, 55 (1/0)
1, 50 (1)
1, 35 (2)
1, 25 (4) or 16 (6)

Wire Type

Solid or Stranded Copper Wire

Solid or Stranded Copper Wire

Solid or Stranded Copper Wire

Copper or Aluminum Wire

Density—Sections per foot

35

28

17

10

Approx. Dimensions:
D x H x W

1.40 x 1.39 x .35 in.
(36 x 35 x 9 mm)

1.99 x 2.13 x .43 in.
(50 x 54 x 11 mm)

2.12 x 2.71 x .70 in.
(54 x 69 x 18 mm)

3.32 x 2.34 x 1.17 in.
(84 x 59 x 30 mm)

Block Material

Nylon

Busbar Material

N/A

Tin Plated Brass

Tin Plated Copper

N/A

Screw Material

Steel with Zinc Plating and Chromate Film

Aluminum with Tin Plating

Box Lug Material

Copper

Zinc Plated Steel

Tin Plated Steel

Tin Plated Aluminum

Temperature Rating

-40 to 257° F
(-40 to 125° C)

-40 to 257° F
(-40 to 125° C)

-40 to 257° F
(-40 to 125° C)

-40 to 257° F
(-40 to 125° C)

Flammability Rating

UL94V2

UL94V2

UL94V2

UL94V2

Recommended Tightening Torque

11–12 lbf-in
(1.2–1.4 N•m)

32–35 lbf-in
(3.6–4.0 N•m)

45–50 lbf-in
(5.0–5.6 N•m)

225–250 lbf-in
(25.4–28.2 N•m)

Listings


RoHS Compliant

File E60616, Guide XCFR2

File LR62144, Class 6228 01

Fingersafe per DIN 57470

NO

NO

NO

NO

Block:

  • Natural (White)

GK6

GC6

GD6

GE6

  • Black

GKB6

  • Blue

GKL6

  • Green

GKG6

  • Grey

GKE6

  • Orange

GKS6

  • Red

GKR6

  • Yellow

GKY6

End Barrier

GK6B

GC6B

GD6B

Mounting Track:*

  • DIN 3: 0.5 m long

MH320

MH320

MH320

  • DIN 3: 1.0 m long

MH339

MH339

MH339

  • DIN 3: 2.0 m long

MH379

MH379

MH379

  • Standard: 3 ft long

GH136

GH136

GH136

GH136

  • Snap-Off: 3 ft long

GH236

GH236

GH236

GH236

  • High Rise: 3 ft long

GH336

GH336

GH336

GH336

End Clamps:

  • Screw-in

GH10

GH10

GH10

GH10

  • Slip-in

GH11

GH11

  • DIN 3 End Clamp

MHA10

MHA10

MHA10

Jumpers:

  • 2 pole

GH72

GH74

GH76

  • 6 pole

GH73

GH75

GH77

Fanning Strip

GH52

Cover

Vinyl Marking Strip

GH220

GH220

GH220

GH220

Sheets of Blank Marking Tabs

GH200

Sheets of Marked Tabs

GH210

Marking Strip End Plug

GH60

GH60

GH60

GH60

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.