9080CT9601R08/21

Other Blocks

Types GF6, GG6, and GT6

Class 9080

TYPE GF6

TYPE GG6

TYPE GT6

 

Fuse Block

Circuit Isolating Switch

Transient Voltage Suppressor

Maximum Voltage Rating

600

600

600

Maximum Amperage Rating

These maximum current values assume the use of insulated copper conductors with 167 °F (75 °C) temperature rating, and are calculated based on NEC Article 310, Table 310-16. In most cases this value is the maximum ampacity of that wire or combination of wires (as listed in the above table) which has the greatest current carrying capacity. The actual allowable current for a particular application is dependent upon the number, size, insulation class and other characteristics of the wires used.

*

UL

30

30

N/A

CSA

30

30

N/A

Wire Range
mm2 (AWG)
solid or stranded copper wire only

6.0–0.75
(10–18)

6.0–0.75
(10–18)

6.0–0.75
(10–18)

Maximum Wire Combination
Quantity, mm2 (AWG)

1, 6.0 (10)
1, 4.0 (12)
1, 2.5 (14)
1 to 4, 1.5 (16)
1 to 4, 0.75 (18)
1, 6.0 (10)
1, 4.0 (12)
1, 2.5 (14)
1 to 4, 1.5 (16)
1 to 4, 0.75 (18)
1, 6.0 (10)
1, 4.0 (12)
1, 2.5 (14)
1 to 4, 1.5 (16)
1 to 4, 075 (18)

Wire Type

Solid or Stranded Copper Wire

Solid or Stranded Copper Wire

Solid or Stranded Copper Wire

Density—Sections per foot

16

16

24

Approx. Dimensions: D x H x W

2.19 x 2.33 x 0.75 in.
(56 x 59 x 19 mm)

2.19 x 2.07 x 0.76 in.
(56 x 53 x 19 mm)

2.16 x 2.55 x 0.50 in.
(55 x 65 x 13 mm)

Block Material

Nylon

Busbar Material

Tin Plated Copper

N/A

Screw Material

Steel with Zinc Plating and Chromate

Box Lug Material

N/A

N/A

Copper

Temperature Rating

-40 to 221 ° F
(-40 to 105° C)

-40 to 257° F
(-40 to 125° C)

-40 to 257° F
(-40 to 125° C)

Flammability Rating

UL94V2

UL94V2

UL94V2

Recommended Tightening Torque

18–20 lbf-in
(2.1–2.3 N•m)

18–20 lbf-in
(2.1–2.3 N•m)

18–20 lbf-in
(2.1–2.3 N•m)

Listings


RoHS Compliant

File E60616, Guide XCFR2

File LR62144, Class 6228 01

Fingersafe per DIN 57470

YES

NO

NO

Block:

  • Natural (White)

GF6

GG6

GT6

  • Black

  • Blue

  • Green

  • Grey

  • Orange

  • Red

  • Yellow

End Barrier

GF6B

GF6B

GT6B

Mounting Track:*

  • DIN 3: 0.5 m long

MH320

MH320

MH320

  • DIN 3: 1.0 m long

MH339

MH339

MH339

  • DIN 3: 2.0 m long

MH379

MH379

MH379

  • Standard: 3 ft long

GH136

GH136

GH136

  • Snap-Off: 3 ft long

GH236

GH236

GH236

  • High Rise: 3 ft long

GH336

GH336

GH336

End Clamps:

  • Screw-in

GH10

GH10

GH10

  • Slip-in

GH11

GH11

GH11

  • DIN 3 End Clamp

MHA10

MHA10

MHA10

Blown Fuse Indicator: 120–240 V

GLP3

N/A

N/A

Blown Fuse Indicator: 277–600 V

GLP6

N/A

N/A

Replacement Fuse Puller

GH63

N/A

N/A

Vinyl Marking Strip

N/A

GH220

GH220

Sheets of Blank Marking Tabs

GH200

GH200

GH200

Sheets of Marked Tabs

GH210

GH210

GH210

Marking Strip End Plug

N/A

N/A

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.