9080CT9601R08/21

Quick Selector

All Square D terminal blocks are:

  • 600 V rated (except the 9080 GT6 transient voltage suppressor, which is 120 V)

  • Track mountable (9080GK6 can also be directly mounted).

Box Lug Termination

Termination

Box Lug

Block Material

Nylon

Wire Range
mm2 (AWG)
solid or stranded copper wire only

6.0–0.34
(10–22)

10–0.34
(8–22)

10–0.34
(8–22)

6.0–0.34
(10–22)

25–0.75
(4–18)

55–4.0
(1/0–12)

120–16
(250 kcmil–6)

Maximum Amperage*

UL

30

60

60

70

110

180

255

CSA

30

60

60

40

85

170

280

Sections per foot

51

34

34

34

28

17

10

Temperature Rating

-40 to 257 °F (-40 to 125 °C)

Flammability Rating

UL94V2

Listings

File E60616,
Guide XCFR2

File LR62144,
Class 6228 01

RoHS
Compliant

Catalog Number

GM6

GR6

GR6T

GK6

GC6

GD6

GE6

Page

Types GM6, GR6, and GR6T Types GM6, GR6, and GR6T Types GM6, GR6, and GR6T Types GK6, GC6, GD6, and GE6 Types GK6, GC6, GD6, and GE6 Types GK6, GC6, GD6, and GE6 Types GK6, GC6, GD6, and GE6

Other Terminations

Termination

Flat Screw

Pressure Wire

Slip-On

Fuse Block

Circuit Isolating Switch

Transient Voltage Suppressor

Block Material

Nylon

Wire Range
mm2 (AWG)
solid or stranded copper wire only

4.0–0.34
(12–22)

4.0–0.75
(12–18)

4.0–0.34
(12–22)

6.0–0.75
(10–18)

6.0–0.75
(10–18)

6.0–0.75
(10–18)

Maximum Amperage*

UL

40

40

20

30

30

N/A

CSA

40

40

20

30

30

N/A

Sections per foot

32

32

16

16

16

24

Temperature Rating

-40 to 257 °F (-40 to 125 °C)

Flammability Rating

UL94V2

Listings

File E60616,
Guide XCFR2

File LR62144,
Class 6228 01

Catalog Number

GA6

GP6

GS6

GF6

GG6

GT6

Page

Types GA6, GP6, and GS6 Types GA6, GP6, and GS6 Types GA6, GP6, and GS6 Types GF6, GG6, and GT6 Types GF6, GG6, and GT6 Types GF6, GG6, and GT6
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.