9080CT9601R08/21

Dimensions

Type G Block Approximate Dimensions

Type GR6 / GR6T

Type GM6

Type GK6

Type GC6

Type GD6

Type GE6

Type GA6

Type GP6

Type GT6

Type GS6

Type GG6

Type GF6 with Fuse Puller

Type GF6 with Blown Fuse Indicator

 

Circuit Protectors and Assemblies Approximate Dimensions

Type GCB

Type G Assemblies

Circuit Protectors and Assemblies Approximate Dimensions

CLASS 9080 TYPE

Dimension A* in.
(mm)

Dimension B* in.
(mm)

Dimension C in.
(mm)

Dimension D in.
(mm)

Blocks per foot

GA6

0.37 N + 0.93
(9.4 N + 23.6)

1.48
(37.6)

1.80
(45.7)

0.37
(9.4)

32

GC6

0.43 N + 0.93
(10.9 N + 23.6)

2.13
(54.1)

1.99
(50.5)

0.43
(10.9)

28

GD6

0.70 N + 0.93
(17.8 N + 23.6)

2.71
(68.8)

2.12
(53.8)

0.70
(17.8)

17

GE6

1.17 N + 0.93
(29.7 N + 23.6)

2.34
(59.4)

3.32
(84.3)

1.17
(29.7)

10

GF6 (with extractor)

0.75 N + 0.93
(19.1 N + 23.6)

2.33
(59.2)

2.19
(55.6)

0.75
(19.1)

16

GF6 (with blown fuse indicator)

0.75 N + 0.80
(19.1 N + 23.6)

2.39
(60.7)

2.30
(58.4)

0.75
(19.1)

16

GG6

0.75 N + 0.93
(19.1 N + 23.6)

2.07
(52.6)

2.19
(55.6)

0.75
(19.1)

16

GK6

0.35 N + 0.93
(8.9 N + 23.6)

1.39
(35.3)

1.40
(35.6)

0.35
(8.9)

34

GM6

0.24 N + 0.93
(6.0 N + 23.6)

1.82
(46.2)

1.72
(43.7)

0.24
(6.0)

51

GP6

0.37 N + 0.93
(9.5 N + 23.6)

1.48
(37.6)

1.80
(45.7)

0.37
(9.5)

32

GR6

0.35 N + 0.93
(8.9 N + 23.6)

1.82
(46.2)

1.72
(43.7)

0.35
(8.9)

34

GS6

0.75 N + 0.93
(19.1 N + 23.6)

1.69
(42.9)

2.19
(55.6)

0.75
(19.1)

16

GT6

0.50 N + 0.93
(12.7 N + 23.6)

2.55
(64.8)

2.16
(54.9)

0.50
(12.7)

24

GCB

0.50 N + 0.93
(12.7 N + 23.6)

3.38
(85.9)

3.15
(80.0)

0.50
(12.7)

24

Mounting Track and End Clamps Approximate Dimensions and Diagrams

9080MH2••

9080MH3••

  • If the last two digits of the catalog number is 20, then “A” is equal to 19.7 in. (500.38 mm)

  • If the last two digits of the catalog number is 39, then “A” is equal to 39.4 in. (1000.76 mm)

  • If the last two digits of the catalog number is 79, then “A” is equal to 78.7 in. (1998.98 mm)

9080GH1••

9080GH2••

“A” is the last two digits of the catalog number in inches. For example, for 9080GH148, “A” is equal to 48 inches.

9080MHA10

9080GH336

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.