9080CT9601R08/21

Other Terminations

Types GA6, GP6, and GS6

Class 9080

TYPE GA6

TYPE GP6

TYPE GS6

 

Flat Terminal Connectors

Pressure Wire Connectors

Slip-On Connectors

Maximum Voltage Rating

600

600

600

Maximum Amperage Rating

These maximum current values assume the use of insulated copper conductors with 167 °F (75 °C) temperature rating, and are calculated based on NEC Article 310, Table 310-16. In most cases this value is the maximum ampacity of that wire or combination of wires (as listed in the above table) which has the greatest current carrying capacity. The actual allowable current for a particular application is dependent upon the number, size, insulation class, and other characteristics of the wires used.

*

UL

40

40

20

CSA

40

40

20

Wire Range
mm2 (AWG)
solid or stranded copper wire only

4.0–0.34
(12–22)

4.0–0.75
(12–18)

4.0–0.34
(12–22)

Maximum Wire Combination
Quantity, mm2 (AWG)

Ring or Spade Connectors

1 or 2, 4.0 (12)
1 or 2, 2.5 (14)
1 or 2, 1.5 (16)
1 or 2, 0.75 (18)
1 or 2, 0.50 (20)
1 or 2, 0.34 (22)

1 or 2, 4.0 (12)
1 or 2, 2.5 (14)
1 or 2, 1.5 (16)
1 or 2, 0.75 (18)

0.250 x 0.032 in. Slip-on Connectors

1 or 2, 4.0 (12)
1 or 2, 2.5 (14)
1 or 2, 1.5 (16)
1 or 2, 0.75 (18)
1 or 2, 0.50 (20)
1 or 2, 0.34 (22)

Wire Type

Solid or Stranded Copper Wire

Solid or Stranded Copper Wire

Solid or Stranded Copper Wire

Density—Sections per foot

32

32

16

Approx. Dimensions: D x H x W

1.80 x 1.48 x 0.37 in.
(46 x 38 x 10 mm)

1.80 x 1.48 x 0.37 in.
(46 x 38 x 10 mm)

2.19 x 1.69 x 0.75 in.
(56 x 43 x 19 mm)

Block Material

Nylon

Busbar Material

Tin Plated Brass

Screw Material

Steel with Zinc Plating and Chromate Film

N/A

Box Lug Material

N/A

N/A

N/A

Temperature Rating

-40 to 257° F
(-40 to 125° C)

-40 to 257° F
(-40 to 125° C)

-40 to 257° F
(-40 to 125° C)

Flammability Rating

UL94V2

UL94V2

UL94V2

Recommended Tightening Torque

18–20 lbf-in
(2.1–2.3 N•m)

18–20 lbf-in
(2.1–2.3 N•m)

N/A

Listings


RoHS Compliant

UL

File E60616, Guide XCFR2

CSA

File LR62144, Class 6228 01

Fingersafe per DIN 57470

YES

NO

NO

Block:

  • Natural (White)

GA6

GP6

GS6

  • Black

  • Blue

  • Green

  • Grey

  • Orange

  • Red

  • Yellow

End Barrier

GP6B

GP6B

GF6B

Six ft assembly

GP6188BO

Mounting Track:*

  • DIN 3: 0.5 m long

MH320

MH320

MH320

  • DIN 3: 1.0 m long

MH339

MH339

MH339

  • DIN 3: 2.0 m long

MH379

MH379

MH379

  • Standard: 3 ft long

GH136

GH136

GH136

  • Snap-Off: 3 ft long

GH236

GH236

GH236

  • High Rise: 3 ft long

GH336

GH336

GH336

End Clamps:

  • Screw-in

GH10

GH10

GH10

  • Slip-in

GH11

GH11

GH11

  • DIN 3 End Clamp

MHA10

MHA10

MHA10

Jumpers:

  • 2 pole

GH78

GH78

  • 6 pole

GH79

GH79

Cover

Vinyl Marking Strip

GH220

GH220

Sheets of Blank Marking Tabs

GH200

Sheets of Marked Tabs

GH210

Marking Strip End Plug

GH60

GH60

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.