DUG_Wiser Smart Plug_WSE_01

Technical Data

Nominal voltage

AC 230 V, 50 Hz

Nominal power

Load type Load value

LED

100 W
300 W
500 W
3680 W
3680 W

Nominal current

16 A

Standby

Maximum 0.5 W

Operating temperature

0 °C to 35 °C

Neutral conductor

Required

Fuse protection

16 A circuit breaker

IP rating

IP20

Operating frequency

2405 - 2480 MHz

Max. radio-frequency power transmitted

8.2 dBm

Product dimensions

(H X W X D)

60 X 60 X 65 mm

Communication protocol

Zigbee 3.0 certified

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?