DUG_Wiser_Micromodule for Fil Pilote radiators_WH-05

Technical data

Power supply

230 V AC, 50 Hz

Switching capabilities

230 V AC, 16 A

Power consumption

< 1 W

Max. Power

3680 W, Integrated Zero crossing

Operation Ambient temperature

-20 °C to 35 °C

Connecting terminals

Screw terminals: 1 x 1 - 2.5 mm²

Protection rating

IP20

Communication Protocol

Zigbee 3.0 (certified)

Radio frequency range

2.4 GHz

Dimensions (W x L x H)

40 x 44 x 16.9 mm

Max. radio-frequency power transmitted

< 10 mW
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?