EXN — Enclosure 17M
| Cat. No. | DOE 2016 Efficiency | Winding Material | Temp. Rise 220°C Insulation |
Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|---|---|---|---|---|---|---|---|---|---|
| 15 kVA, 480 Delta 6-2.5%2+4- Pri Taps, 208Y/120, Sound Level 39 dB | |||||||||
| 97.96% | Al | 150°C | 50 | 592 | 4.03 | 1.79 | 0.53 | 188 | |
| 98.05% | Cu | 150°C | 48 | 562 | 4.06 | 1.72 | 0.47 | 222 | |
|
98.00% |
Al |
115°C |
50 |
538 |
3.98 |
1.79 |
0.53 |
184 |
|
|
98.03% |
Cu |
115°C |
48 |
534 |
3.90 |
1.68 |
0.43 |
219 |
|
| 98.09% | Al | 80°C | 52 | 442 | 4.01 | 2.79 | 1.00 | 195 | |
| 98.10% | Cu | 80°C | 51 | 438 | 4.53 | 3.51 | 1.23 | 235 | |
| 15 kVA, 600 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, Sound Level 39 dB | |||||||||
| 97.96% | Al | 150°C | 50 | 595 | 4.32 | 1.78 | 0.53 | 188 | |
| 98.16% | Cu | 150°C | 46 | 501 | 3.78 | 1.85 | 0.56 | 234 | |
|
15 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 480Y/277, Sound Level 39 dB |
|||||||||
|
98.00% |
Al |
150°C |
51 |
561 |
4.62 |
2.77 |
0.89 |
195 |
|
|
15 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 240 Delta, [CT – 120CT 7.5% capacity], Sound Level 39 dB |
|||||||||
|
98.02% |
Al | 150°C |
51 |
555 |
4.70 |
2.97 |
0.98 |
193 | |
|
98.02% |
Al | 150°C |
51 |
555 |
4.70 |
2.97 |
0.98 |
193 | |
|
15 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 380Y/220, Sound Level 39 dB |
|||||||||
|
98.03% |
Al | 150°C |
52 |
535 |
4.21 |
2.31 |
0.76 |
192 | |
|
15 kVA, 480 Delta 6-2.5% 4+2- Pri Taps, 400Y/231, Sound Level 39 dB |
|||||||||
| EXN15T3184H |
97.98% |
Al | 150°C |
59 |
495 |
3.86 |
2.08 |
0.76 |
192 |
|
15 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 415Y/240, Sound Level 39 dB |
|||||||||
| EXN15T1769H |
98.01% |
Al | 150°C |
51 |
557 |
4.72 |
2.97 |
0.76 |
193 |
| Cat. No. | Primary Voltage (used) | DOE 2016 Efficiency | Winding Material | Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
15 kVA, 240 Delta to 480Y/277
OR 208 Delta to 480Y/277 (shipped as 240 Delta) |
|||||||||
| EXN15T3155H |
240 |
98.02% | Al |
55 |
519 |
4.01 |
2.12 |
0.72 |
191 |
|
208 |
97.94% | Al |
55 |
562 |
4.24 |
2.12 |
0.66 |
191 | |
|
15 kVA, 240 Delta to 208Y/120
OR 208 Delta to 208Y/120 (shipped as 240 Delta) |
|||||||||
| EXN15T3156H |
240 |
98.04% | Al |
54 |
509 |
4.04 |
2.28 |
0.80 |
192 |
|
208 |
97.96% | Al |
54 |
553 |
4.29 |
2.30 |
0.73 |
192 | |
|
15 kVA, 480 Delta to 220Y/127 OR 440 Delta
to 220Y/127 (shipped as 480 Delta) |
|||||||||
| EXN15T3166H |
440 |
97.97% | Al |
59 |
503 |
3.91 |
2.12 |
0.76 |
193 |
|
480 |
98.02% | Al |
58 |
477 |
3.78 |
2.13 |
0.81 |
193 |
| Cat. No. | DOE 2016 Efficiency | Winding Material | K-Rating | Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
15 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, 150°C Rise, 220°C Insulation, Sound Level 39 dB |
|||||||||
| EXN15T3HNL |
97.97% |
Al |
K4 |
50 |
592 |
4.30 |
1.79 |
0.53 |
184 |
| EXN15T3HCUNL |
98.00% |
Cu |
K4 |
48 |
589 |
4.22 |
1.67 |
0.43 |
219 |
| EXN15T3HNLP | 98.03% | Al | K13 | 52 | 540 | 4.51 | 2.79 | 1.00 | 195 |
| EXN15T3HCUNLP | 98.05% | Cu | K13 | 51 | 533 | 4.96 | 3.51 | 1.23 | 235 |
|
All units above ship in Type 2 enclosure – 17M, minimum rear and side clearance 1/2–inch – Front Clearance for ventilated opening is six inches (must meet minimum code access requirements). |
|||||||||
|
To be compliant with the seismic requirements of ASCE/SEI 7. This unit is self-certified to ICS ES AC156 by shake table qualifications testing. |
|||||||||
![]() EXN15T3H |
|||||||||