EXN — Enclosure 21M
| Cat. No. | DOE 2016 Efficiency | Winding Material | Temp. Rise 220°C Insulation |
Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|---|---|---|---|---|---|---|---|---|---|
| 112.5 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, Sound Level 44 dB | |||||||||
| 98.80% | Al | 150°C | 222 | 2586 | 3.70 | 2.94 | 1.42 | 724 | |
| 98.80% | Cu | 150°C | 238 | 2389 | 3.27 | 2.67 | 1.39 | 975 | |
| 98.84% | Al | 115°C | 237 | 2124 | 3.30 | 2.76 | 1.58 | 806 | |
| 98.87% | Cu | 115°C | 213 | 2043 | 3.79 | 3.38 | 1.80 | 963 | |
| 98.79% | Al | 80°C | 309 | 1507 | 2.54 | 2.19 | 1.75 | 949 | |
| 99.00% | Cu | 80°C | 227 | 1466 | 3.76 | 3.55 | 2.90 | 1146 | |
| 112.5 kVA, 600 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, Sound Level 44 dB | |||||||||
|
98.78% |
Al |
150°C |
235 |
2526 |
3.62 |
2.91 |
1.44 |
727 |
|
|
98.81% |
Cu |
150°C |
213 |
2611 |
3.27 |
2.40 |
1.08 |
844 |
|
| 112.5 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 480Y/277, Sound Level 44 dB | |||||||||
|
98.82% |
Al |
150°C |
221 |
2498 |
3.53 |
2.82 |
1.46 |
730 |
|
| 112.5 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 240 Delta, [CT – 120CT 7.5% capacity], Sound Level 44 dB | |||||||||
|
98.81% |
Al |
150°C |
227 |
2463 |
3.47 |
2.77 |
1.46 |
730 |
|
|
98.81% |
Al |
150°C |
227 |
2463 |
3.47 |
2.77 |
1.46 |
730 |
|
| 112.5 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 380Y/220, Sound Level 44 dB | |||||||||
| 98.80% | Al | 150°C |
199 |
2797 |
3.98 |
3.20 |
1.44 |
734 |
|
| 112.5 kVA, 480 Delta 6-2.5% 4+2- Pri Taps, 400Y/231, Sound Level 44 dB | |||||||||
| 98.78% | Al | 150°C |
227 |
2606 |
3.64 |
2.88 |
1.43 |
734 |
|
|
112.5 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 415Y/240, Sound Level 44 dB |
|||||||||
| 98.81% | Al | 150°C |
227 |
2471 |
3.48 |
2.77 |
1.46 |
730 |
|
| Cat. No. | Primary Voltage (used) | DOE 2016 Efficiency | Winding Material | Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
112.5 kVA, 240 Delta to 480Y/277
OR 208 Delta to 480Y/277 (shipped as 240 Delta), |
|||||||||
|
240 |
98.83% | Al |
221 |
2465 |
3.67 |
3.00 |
1.59 |
735 | |
|
208 |
98.77% | Al |
221 |
2683 |
3.78 |
3.02 |
1.43 |
735 | |
|
112.5 kVA, 240 Delta to 208Y/277
OR 208 Delta to 208Y/120 (shipped as 240 Delta) |
|||||||||
|
240 |
98.83% | Al |
237 |
2316 |
3.48 |
2.87 |
1.61 |
811 | |
|
208 |
98.77% | Al |
237 |
2556 |
3.62 |
2.89 |
1.43 |
811 | |
|
112.5 kVA, 480 Delta to 220Y/127 OR 440 Delta to 220Y/127 (shipped
as 480 Delta) |
|||||||||
| 480 |
98.82% |
Al |
274 |
1976 |
2.78 |
2.21 |
1.43 |
806 |
|
| 440 |
98.79% |
Al |
274 |
2094 |
2.84 |
2.21 |
1.33 |
806 |
|
| Cat. No. | DOE 2016 Efficiency | Winding Material | K-Rating | Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
112.5 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, 150°C Rise, 220°C Insulation, Sound Level 44 dB |
|||||||||
|
98.78% |
Al | K4 |
213 |
2731 |
3.80 |
3.01 |
1.49 |
713 | |
|
98.90% |
Cu | K4 |
213 |
2236 |
3.88 |
3.38 |
1.79 |
963 | |
| Cat. No. | DOE 2016 Efficiency | Winding Material | K-Rating | Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
112.5 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, 150°C Rise, 220°C Insulation, Sound Level 47 dB |
|||||||||
|
98.79% |
Al | K13 |
227 |
2541 |
3.70 |
3.00 |
1.72 |
802 | |
|
98.89% |
Cu | K13 |
227 |
2124 |
3.33 |
2.79 |
1.55 |
1000 | |
|
75 kVA, 600 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, 150°C Rise, 220°C Insulation, Sound Level 47 dB |
|||||||||
|
98.75% |
Al | K13 |
216 |
1179 |
2.21 |
1.60 |
1.34 |
702 | |
| Cat. No. | DOE 2016 Efficiency | Winding Material | Temp. Rise 220°C Insulation |
Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
75 kVA, 600 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, Sound Level 44 dB |
|||||||||
|
98.60% |
Al | 80°C |
Contact factory |
750 | |||||
|
98.60% |
Cu | 80°C |
Contact factory |
750 | |||||
|
75 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 480Y/277, Sound Level 44 dB |
|||||||||
|
98.60% |
Al | 80°C |
Contact factory |
750 | |||||
|
75 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 240 Delta, [CT – 120CT 7.5% capacity], Sound Level 44 dB |
|||||||||
|
98.60% |
Al | 80°C |
Contact factory |
750 | |||||
|
98.60% |
Al | 80°C |
Contact factory |
750 | |||||
|
75 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 380Y/220, Sound Level 44 dB |
|||||||||
|
98.60% |
Al | 80°C |
Contact factory |
750 | |||||
|
75 kVA, 480 Delta 6-2.5% 4+2- Pri Taps, 400Y/231, Sound Level 44 dB |
|||||||||
|
98.60% |
Al | 80°C |
Contact factory |
750 | |||||
|
75 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 415Y/240, Sound Level 44 dB |
|||||||||
|
98.60% |
Al | 80°C |
Contact factory |
750 | |||||
| Cat. No. | Primary Voltage (used) | DOE 2016 Efficiency | Winding Material | Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
75 kVA,
240 Delta to 480Y/277 OR 208 Delta to 480Y/277 (shipped as 240 Delta), |
|||||||||
|
240 |
98.60% |
Al |
Contact factory |
750 | |||||
|
208 |
98.60% |
Al | 750 | ||||||
|
75 kVA,
240 Delta to 208Y/120 OR 208 Delta to 208Y/120 (shipped as 240 Delta), |
|||||||||
|
240 |
98.60% |
Al |
Contact factory |
750 | |||||
|
208 |
98.60% |
Al | 750 | ||||||
|
All units above ship in Type 2 enclosure – 21M, minimum rear and side clearance 1/2–inch – Front Clearance for ventilated opening is six inches (must meet minimum code access requirements). To be compliant with the seismic requirements of ASCE/SEI 7. This unit is self-certified to ICS ES AC156 by shake table qualifications testing. |
|||||||||