EXN — Enclosure 18M
| Cat. No. | DOE 2016 Efficiency | Winding Material | Temp.
Rise 220°C Insulation |
Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|---|---|---|---|---|---|---|---|---|---|
| 30 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, Sound Level 39 dB | |||||||||
| 98.28% | Al | 150°C | 80 | 1044 | 3.80 | 1.58 | 0.49 | 303 | |
| 98.38% | Cu | 150°C | 68 | 1049 | 4.08 | 2.24 | 0.65 |
356 |
|
|
98.31% |
Al |
115°C |
97 |
778 |
2.92 |
1.41 |
0.57 |
324 |
|
|
98.39% |
Cu |
115°C |
68 |
974 |
3.98 |
2.42 |
0.69 |
358 |
|
| 98.30% | Al | 80°C | 86 | 835 | 4.37 | 3.44 | 1.31 | 345 | |
| 98.52% | Cu | 80°C | 90 | 589 | 2.76 | 1.99 | 1.04 | 407 | |
| 30 kVA, 600 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, Sound Level 39 dB | |||||||||
| 98.28% | Al | 150°C | 83 | 1013 | 3.70 | 1.61 | 0.53 | 324 | |
| 98.45% | Cu | 150°C | 68 | 973 | 3.88 | 2.24 | 0.71 | 361 | |
|
30 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 480Y/277, Sound Level 39 dB |
|||||||||
|
98.30% |
Al | 150°C |
94 |
884 |
3.50 |
1.96 |
0.78 |
333 | |
|
30 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 240 Delta, [CT – 120CT 7.5% capacity], Sound Level 39 dB |
|||||||||
|
98.31% |
Al |
150°C |
110 |
703 |
2.99 |
1.90 |
1.00 |
365 |
|
|
98.31% |
Al |
150°C |
110 |
703 |
2.99 |
1.90 |
1.00 |
365 |
|
|
30 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 380Y/220, Sound Level 39 dB |
|||||||||
| 98.34% | Al | 150°C |
86 |
919 |
3.78 |
2.26 |
0.85 |
335 | |
|
30 kVA, 480 Delta 6-2.5% 4+2- Pri Taps, 400Y/231, Sound Level 39 dB |
|||||||||
| 98.30% | Al | 150°C |
96 |
850 |
3.47 |
2.04 |
0.84 |
335 | |
|
30 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 415Y/240, Sound Level 39 dB |
|||||||||
| 98.31% | Al | 150°C |
110 |
705 |
3.00 |
1.90 |
1.00 |
361 | |
| Cat. No. | Primary Voltage (used) | DOE 2016 Efficiency | Winding Material | Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
30 kVA, 240 Delta to 480Y/277 OR 208 Delta
to 480Y/277 (shipped as 240 Delta), |
|||||||||
| 240 | 98.33% | Al | 95 | 836 | 3.43 | 2.07 | 0.88 | 335 | |
| 208 | 98.27% | Al | 95 | 905 | 3.63 | 2.09 | 0.81 | 335 | |
|
30 kVA, 240 Delta to 208Y/120
OR 208 Delta to 208Y/120 (shipped as 240 Delta), |
|||||||||
|
240 |
98.38% | Al | 99 |
747 |
3.22 |
2.08 |
1.02 |
363 | |
|
208 |
98.23% | Al | 99 |
808 |
3.37 |
2.09 |
0.94 |
363 | |
|
30 kVA, 480 Delta
to 220Y/127 OR 440 Delta to 220Y/127 (shipped as 480 Delta), |
|||||||||
|
440 |
98.30% | Al | 98 |
839 |
3.40 |
1.99 |
0.84 |
337 | |
|
480 |
98.34% | Al | 98 |
799 |
3.30 |
1.99 |
0.89 |
337 | |
| Cat. No. | DOE 2016 Efficiency | Winding Material | K-Rating | Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
30 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, 150°C Rise, 220°C Insulation, Sound Level 39 dB |
|||||||||
|
98.29% |
Al | K4 | 97 |
855 |
3.15 |
1.41 |
0.57 |
324 | |
|
98.29% |
Cu | K4 | 68 |
1069 |
4.23 |
2.42 |
0.69 |
358 | |
| Cat. No. | DOE 2016 Efficiency | Winding Material | K-Rating | Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
30 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, 150°C Rise, 220°C Insulation, Sound Level 39 dB |
|||||||||
|
98.29% |
Al | K13 | 83 |
999 |
4.18 |
2.64 |
1.03 |
336 | |
|
98.48% |
Cu | K13 | 90 |
714 |
3.06 |
1.99 |
1.04 |
407 | |
|
15 kVA, 600 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, 150°C Rise, 220°C Insulation, Sound Level 39 dB |
|||||||||
|
97.99% |
Al | K13 | 83 |
250 |
1.83 |
0.80 |
0.65 |
325 | |
| Cat. No. | DOE 2016 Efficiency | Winding Material | Temp. Rise 220°C Insulation |
Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
15 kVA, 600 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, Sound Level 39 dB |
|||||||||
|
97.89% |
Al | 80°C | Contact factory | 365 | |||||
|
97.89% |
Cu | 80°C | Contact factory | 365 | |||||
|
15 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 480Y/277, Sound Level 39 dB |
|||||||||
|
97.89% |
Al | 80°C |
Contact factory |
365 | |||||
|
15 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 240 Delta, Sound Level 39 dB, [CT – 120CT 7.5% capacity] |
|||||||||
|
97.89% |
Al | 80°C |
Contact factory |
365 | |||||
|
97.89% |
Al | 80°C |
Contact factory |
365 | |||||
|
15 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 380Y/220, Sound Level 39 dB |
|||||||||
|
97.89% |
Al | 80°C |
Contact factory |
365 | |||||
|
15 kVA, 480 Delta 6-2.5% 4+2- Pri Taps, 400Y/231, Sound Level 39 dB |
|||||||||
|
97.89% |
Al | 80°C |
Contact factory |
365 | |||||
|
15 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 415Y/240, Sound Level 39 dB |
|||||||||
|
97.89% |
Al | 80°C |
Contact factory |
365 | |||||
| Cat. No. | Primary Voltage (used) | DOE 2016 Efficiency | Winding Material | Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
15 kVA,
240 Delta to 480Y/277 OR 208 Delta to 480Y/277, (shipped as 240 Delta), |
|||||||||
| 240 |
97.89% |
Al |
Contact factory |
365 | |||||
| 208 |
97.89% |
Al | 365 | ||||||
|
15 kVA,
240 Delta to 208Y/120 OR 208 Delta to 208Y/120 (shipped as 240 Delta) |
|||||||||
| 240 |
97.89% |
Al |
Contact factory |
365 | |||||
| 208 |
97.89% |
Al |
365 | ||||||
|
All units above ship in Type 2 enclosure – 18M, minimum rear and side clearance 1/2–inch – Front Clearance for ventilated opening is six inches (must meet minimum code access requirements). To be compliant with the seismic requirements of ASCE/SEI 7. This unit is self-certified to ICS ES AC156 by shake table qualifications testing. |
|||||||||