EXN — Enclosure 20M
| Cat. No. | DOE 2016 Efficiency | Winding Material | Temp. Rise 220°C Insulation |
Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|---|---|---|---|---|---|---|---|---|---|
| 75 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, Sound Level 44 dB | |||||||||
| 98.63% | Al | 150°C | 142 | 2226 | 4.90 | 3.97 | 1.54 | 515 | |
| 98.65% | Cu | 150°C | 142 | 2169 | 5.56 | 4.84 | 1.76 | 695 | |
| 98.67% | Al | 115°C | 144 | 1979 | 5.07 | 4.41 | 1.83 | 527 | |
| 98.74% | Cu | 115°C | 142 | 1813 | 4.01 | 3.28 | 1.29 | 676 | |
| 98.74% | Al | 80°C | 153 | 1590 | 5.05 | 4.63 | 2.36 | 580 | |
| 98.74% | Cu | 80°C | 142 | 1687 | 5.61 | 5.22 | 2.03 | 733 | |
| 75 kVA, 600 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, Sound Level 44 dB | |||||||||
|
98.64% |
Al |
150°C |
142 |
2209 |
4.67 |
3.74 |
1.39 |
513 |
|
|
98.80% |
Cu |
150°C |
127 |
1887 |
4.13 |
3.32 |
1.36 |
656 |
|
| 75 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 480Y/277, Sound Level 44 dB | |||||||||
|
98.67% |
Al |
150°C |
144 |
2110 |
5.03 |
4.25 |
1.83 |
531 |
|
| 75 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 240 Delta, [CT – 120CT 7.5% capacity], Sound Level 44 dB | |||||||||
|
98.66% |
Al |
150°C |
144 |
2126 |
5.08 |
4.30 |
1.83 |
529 |
|
|
98.66% |
Al |
150°C |
144 |
2126 |
5.08 |
4.30 |
1.83 |
529 |
|
| 75 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 380Y/220, Sound Level 44 dB | |||||||||
| 98.64% | Al | 150°C |
118 |
2434 |
7.00 |
6.26 |
2.42 |
556 | |
| 75 kVA, 480 Delta 6-2.5% 4+2- Pri Taps, 400Y/231, Sound Level 44 dB | |||||||||
| 98.66% | Al | 150°C |
132 |
2255 |
6.34 |
5.64 |
2.40 |
556 | |
|
75 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 415Y/240, Sound Level 44 dB |
|||||||||
| 98.66% | Al | 150°C |
144 |
2134 |
5.10 |
4.31 |
1.84 |
529 | |
| Cat. No. | Primary Voltage (used) | DOE 2016 Efficiency | Winding Material | Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
75 kVA, 240 Delta to 480Y/277
OR 208 Delta to 480Y/277 (shipped as 240 Delta), |
|||||||||
|
240 |
98.71% | Al |
160 |
1841 |
3.94 |
3.16 |
1.50 |
544 | |
|
208 |
98.64% | Al |
160 |
2018 |
4.05 |
3.14 |
1.33 |
544 | |
|
75 kVA, 240 Delta to 208Y/120
OR 208 Delta to 208Y/120 (shipped as 240 Delta) |
|||||||||
|
240 |
98.71% | Al |
144 |
1998 |
4.88 |
4.15 |
1.86 |
526 | |
|
208 |
98.64% | Al |
144 |
2190 |
5.03 |
4.18 |
1.67 |
526 | |
|
75 kVA, 480 Delta to 220Y/127 OR 440 Delta to 220Y/127 (shipped
as 480 Delta), |
|||||||||
|
440 |
98.65% | Al |
143 |
2181 |
5.32 |
4.52 |
1.88 |
534 | |
|
480 |
98.68% | Al |
142 |
2079 |
5.25 |
4.52 |
1.98 |
534 | |
| Cat. No. | DOE 2016 Efficiency | Winding Material | K-Rating | Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
75 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, 150°C Rise, 220°C Insulation, Sound Level 44 dB |
|||||||||
|
98.64% |
Al | K4 |
144 |
2173 |
5.21 |
4.41 |
1.82 |
527 | |
|
98.72% |
Cu | K4 |
142 |
1988 |
4.15 |
3.28 |
1.29 |
584 | |
| Cat. No. | DOE 2016 Efficiency | Winding Material | K-Rating | Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
75 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, 150°C Rise, 220°C Insulation, Sound Level 47 dB |
|||||||||
|
98.70% |
Al |
K13 |
153 |
1933 |
5.26 |
4.63 |
2.36 |
580 |
|
|
98.65% |
Cu |
K13 |
142 |
2169 |
5.56 |
4.82 |
2.13 |
700 |
|
|
45 kVA, 600 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, 150°C Rise, 220°C Insulation, Sound Level 42 dB |
|||||||||
|
98.62% |
Al |
K13 |
142 |
786 |
2.78 |
2.22 |
1.72 |
513 |
|
| Cat. No. | DOE 2016 Efficiency | Winding Material | Temp. Rise 220°C Insulation |
Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
45 kVA, 600 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, Sound Level 44 dB |
|||||||||
|
98.40% |
Al |
80°C |
Contact factory |
535 |
|||||
|
98.40% |
Cu |
80°C |
Contact factory |
535 |
|||||
|
45 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 480Y/277, Sound Level 44 dB |
|||||||||
|
98.40% |
Al |
80°C |
142 |
786 |
2.78 |
2.22 |
1.72 |
513 |
|
| Cat. No. | Primary Voltage (used) | DOE 2016 Efficiency | Winding Material | Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
45 kVA, 240 Delta to 480Y/277 OR 208 Delta to 480Y/277 (shipped
as 240 Delta), |
|||||||||
|
240 |
98.40% |
Al |
Contact factory |
535 | |||||
|
208 |
98.40% |
Al |
535 | ||||||
|
45
kVA, 240 Delta to 208Y/120 OR 208 Delta to 208Y/120 (shipped as 240
Delta), |
|||||||||
|
240 |
98.40% |
Al |
Contact factory |
535 | |||||
|
208 |
98.40% |
Al |
535 | ||||||
| Cat. No. | DOE 2016 Efficiency | Winding Material | K-Rating | Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
45 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 240 Delta, [CT – 120CT 7.5% capacity], Sound Level 44 dB |
|||||||||
|
98.40% |
Al |
80°C |
Contact factory |
535 | |||||
|
98.40% |
Al |
80°C | 535 | ||||||
|
45 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 380Y/220, Sound Level 44 dB |
|||||||||
|
98.40% |
Al | 80°C |
Contact factory |
535 | |||||
|
45 kVA, 480 Delta 6-2.5% 4+2- Pri Taps, 400Y/231, Sound Level 44 dB |
|||||||||
|
98.40% |
Al | 80°C |
Contact factory |
535 | |||||
|
45 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 415Y/240, Sound Level 44 dB |
|||||||||
|
98.40% |
Al | 80°C |
Contact factory |
535 | |||||
|
All units above ship in Type 2 enclosure – 20M, minimum rear and side clearance 1/2–inch – Front Clearance for ventilated opening is six inches (must meet minimum code access requirements). To be compliant with the seismic requirements of ASCE/SEI 7. This unit is self-certified to ICS ES AC156 by shake table qualifications testing. |
|||||||||