EXN — Enclosure 22M
| Cat. No. | DOE 2016 Efficiency | Winding Material | Temp. Rise 220°C Insulation |
Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|---|---|---|---|---|---|---|---|---|---|
| 150 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, Sound Level 44 dB | |||||||||
| 98.89% | Al | 150°C | 301 | 2909 | 3.10 | 2.48 | 1.47 | 933 | |
| 98.98% | Cu | 150°C | 235 | 3045 | 3.79 | 3.26 | 1.70 | 1224 | |
| 98.87% | Al | 115°C | 318 | 2649 | 3.36 | 2.92 | 1.81 | 1017 | |
| 98.94% | Cu | 115°C | 263 | 2805 | 4.56 | 4.26 | 2.39 | 1303 | |
| 98.92% | Al | 80°C | 348 | 1971 | 3.92 | 3.73 | 3.13 | 1208 | |
| 99.09% | Cu | 80°C | 228 | 2221 | 5.45 | 5.28 | 3.91 | 1424 | |
| 150 kVA, 600 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, Sound Level 44 dB | |||||||||
|
98.90% |
Al |
150°C |
301 |
2819 |
3.14 |
2.59 |
1.61 |
1002 |
|
|
98.97% |
Cu |
150°C |
217 |
3301 |
5.23 |
4.80 |
2.33 |
1192 |
|
| 150 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 480Y/277, Sound Level 44 dB | |||||||||
|
98.93% |
Al |
150°C |
297 |
2719 |
3.08 |
2.57 |
1.66 |
1010 |
|
| 150 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 240 Delta, [CT – 120CT 7.5% capacity], Sound Level 44 dB | |||||||||
|
98.91% |
Al |
150°C |
306 |
2721 |
3.08 |
2.57 |
1.66 |
1010 |
|
|
98.91% |
Al |
150°C |
306 |
2721 |
3.08 |
2.57 |
1.66 |
1010 |
|
| 150 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 380Y/220, Sound Level 44 dB | |||||||||
|
98.90% |
Al |
150°C |
285 |
3002 |
3.20 |
2.58 |
1.48 |
997 |
|
| 150 kVA, 480 Delta 6-2.5% 4+2- Pri Taps, 400Y/231, Sound Level 44 dB | |||||||||
|
98.87% |
Al |
150°C |
320 |
2783 |
2.92 |
2.33 |
1.47 |
997 |
|
|
150 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 415Y/240, Sound Level 44 dB |
|||||||||
|
98.91% |
Al |
150°C |
306 |
2730 |
3.09 |
2.57 |
1.66 |
1007 |
|
| Cat. No. | Primary Voltage (used) | DOE 2016 Efficiency | Winding Material | Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
150 kVA, 240 Delta to 480Y/277
OR 208 Delta to 480Y/277 (shipped as 240 Delta), |
|||||||||
|
240 |
98.93% | Al |
314 |
2555 |
3.12 |
2.67 |
1.90 |
1020 | |
|
208 |
98.89% | Al |
314 |
2768 |
3.20 |
2.69 |
1.73 |
1020 | |
|
150 kVA, 240 Delta to 208Y/120
OR 208 Delta to 208Y/120 (shipped as 240 Delta) |
|||||||||
|
240 |
98.92% | Al |
311 |
2626 |
3.22 |
2.76 |
1.90 |
1015 | |
|
208 |
98.88% | Al |
311 |
2841 |
3.31 |
2.78 |
1.73 |
1015 | |
|
150 kVA, 480 Delta to 220Y/127 OR 440 Delta to 220Y/127 (shipped
as 480 Delta) |
|||||||||
| 480 |
98.83% |
Al |
Contact factory |
— |
|||||
| 440 |
98.83% |
Al |
— |
||||||
| Cat. No. | DOE 2016 Efficiency | Winding Material | K-Rating | Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
150 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, 150°C Rise, 220°C Insulation, Sound Level 44 dB |
|||||||||
|
98.87% |
Al | K4 |
308 |
2844 |
3.37 |
2.85 |
1.88 |
1012 | |
|
98.93% |
Cu | K4 |
263 |
3016 |
4.35 |
3.98 |
2.26 |
1303 | |
|
112.5 kVA, 600 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, 150°C Rise, 220°C Insulation, Sound Level 47 dB |
|||||||||
|
98.89% |
Al | K13 |
257 |
1847 |
2.96 |
2.52 |
2.01 |
913 | |
| Cat. No. | DOE 2016 Efficiency | Winding Material | Temp. Rise 220°C Insulation |
Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
112.5 kVA, 600 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, Sound Level 44 dB |
|||||||||
|
98.74% |
Al | 80°C |
Contact factory |
1020 | |||||
|
98.74% |
Cu | 80°C |
Contact factory |
1020 | |||||
|
112.5 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 480Y/277, Sound Level 44 dB |
|||||||||
|
98.74% |
Al | 80°C |
Contact factory |
1020 | |||||
|
112.5 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 240 Delta, [CT – 120CT 7.5% capacity], Sound Level 44 dB |
|||||||||
|
98.40% |
Al | 80°C |
Contact factory |
1020 | |||||
|
98.74% |
Al | 80°C |
Contact factory |
1020 | |||||
|
112.5 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 380Y/220, Sound Level 44 dB |
|||||||||
|
98.74% |
Al | 80°C |
Contact factory |
1020 | |||||
|
112.5 kVA, 480 Delta 6-2.5% 4+2- Pri Taps, 400Y/231, Sound Level 44 dB |
|||||||||
|
98.74% |
Al | 80°C |
Contact factory |
1020 | |||||
|
112.5 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 415Y/240, Sound Level 44 dB |
|||||||||
|
98.74% |
Al | 80°C |
Contact factory |
1020 | |||||
| Cat. No. | Primary Voltage (used) | DOE 2016 Efficiency | Winding Material | Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
112.5
kVA, 240 Delta to 480Y/277 OR 208 Delta to 480Y/277 (shipped as 240
Delta), |
|||||||||
|
240 |
98.74% | Al |
Contact factory |
1020 | |||||
|
208 |
98.74% | Al | 1020 | ||||||
|
112.5
kVA, 240 Delta to 208Y/120 OR 208 Delta to 208Y/120 (shipped as 240
Delta), |
|||||||||
|
240 |
98.74% | Al |
Contact factory |
1020 | |||||
|
208 |
98.74% | Al | 1020 | ||||||
|
All units above ship in Type 2 enclosure – 22M, minimum rear and side clearance 1/2–inch – Front Clearance for ventilated opening is six inches (must meet minimum code access requirements). To be compliant with the seismic requirements of ASCE/SEI 7. This unit is self-certified to ICS ES AC156 by shake table qualifications testing. |
|||||||||