7400CT1901

Transformer Connections

Voltage Code “3” Voltage Code “65” Voltage Code “1814”
Primary Volts 2–2.5% FCAN
4–2.5% FCBN
Primary Volts 2–2.5% FCAN
4–2.5% FCBN
Primary Volts 2–2.5% FCAN
4–2.5% FCBN
504 1 630 1 504 1
492 2 615 2 492 2
480 3 600 3 480 3
468 4 585 4 468 4
456 5 570 5 456 5
444 6 555 6 444 6
432 7 540 7 432 7

Voltage Code “3156”  
Primary Volts Full Capacity Taps
248 1

240 2
232 3
216 4
208 5
200 6
192 7
NOTE: Per UL 1561, unit shipped connected to 240 V tap. Nameplate has nominal connections for 240 V and 208 V.

Voltage Code “3155”    
Primary Volts Full Capacity Taps    
248 1
240 2
232 3
216 4
208 5
200 6
192 7
NOTE: Per UL 1561, unit shipped connected to 240 V tap. Nameplate has nominal connections for 240 V and 208 V.

Voltage Code “3166”  
Primary Volts Full Capacity Taps
500 1
480 2
460 3
440 4
420 5
400 6
NOTE: Per UL 1561, unit shipped connected to 480 V tap. Nameplate has nominal connections for 480 V and 440 V.
 
Voltage Code “6”  
Primary Volts 2–2.5% FCAN
4–2.5% FCBN
504 1
492 2
480 3
468 4
456 5
444 6
432 7
 
Voltage Code “6” and “CT”  
Primary Volts Full Capacity Taps
504 1
492 2
480 3
468 4
456 5
444 6
432 7
NOTE: “CT” 120 V center tap (X4) limited to 7.5% capacity.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?