EXN — Enclosure 19M
| Cat. No. | DOE 2016 Efficiency | Winding Material | Temp. Rise 220°C Insulation |
Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|---|---|---|---|---|---|---|---|---|---|
| 45 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, Sound Level 39 dB | |||||||||
| 98.45% | Al | 150°C | 104 | 1446 | 4.10 | 2.60 | 0.88 | 369 | |
| 98.51% | Cu | 150°C | 99 | 1384 | 3.44 | 1.68 | 0.59 | 399 | |
|
98.47% |
Al |
115°C |
132 |
1065 |
4.36 |
2.58 |
1.21 |
400 |
|
|
98.48% |
Cu |
115°C |
99 |
1354 |
3.72 |
2.29 |
0.71 |
428 |
|
| 98.44% | Al | 80°C | 130 | 1041 | 4.10 | 3.43 | 1.58 | 416 | |
| 98.59% | Cu | 80°C | 108 | 1032 | 4.12 | 3.48 | 1.58 | 509 | |
| 45 kVA, 600 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, Sound Level 39 dB | |||||||||
| 98.44% | Al | 150°C | 104 | 1458 | 4.10 | 2.62 | 0.83 | 368 | |
| 98.55% | Cu | 150°C | 99 | 1326 | 3.37 | 1.76 | 0.61 | 405 | |
|
45 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 480Y/277, Sound Level 39 dB |
|||||||||
| 98.44% | Al | 150°C | 112 | 1380 | 3.95 | 2.62 | 0.93 | 373 | |
|
45 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 240 Delta, [CT – 120CT 7.5% capacity], Sound Level 39 dB |
|||||||||
|
98.44% |
Al | 150°C |
104 |
1449 |
4.06 |
2.60 |
0.87 |
369 | |
|
98.44% |
Al | 150°C |
104 |
1449 |
4.06 |
2.60 |
0.87 |
369 | |
|
45 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 380Y/219, Sound Level 39 dB |
|||||||||
|
98.49% |
Al | 150°C |
107 |
1346 |
3.95 |
2.67 |
0.97 |
374 | |
|
45 kVA, 480 Delta 6-2.5% 4+2- Pri Taps, 400Y/231, Sound Level 39 dB |
|||||||||
|
98.45% |
Al | 150°C |
123 |
1249 |
3.62 |
2.41 |
0.97 |
374 | |
|
45 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 415Y/240, Sound Level 39 dB |
|||||||||
|
98.40% |
Al | 150°C |
104 |
1453 |
4.07 |
2.61 |
0.87 |
369 | |
| Cat. No. | Primary Voltage (used) | DOE 2016 Efficiency | Winding Material | Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
45 kVA, 240 Delta to 480Y/277 OR 208 Delta to 480Y/277 (shipped
as 240 Delta), |
|||||||||
| 240 | 98.55% | Al | 105 | 1279 | 3.86 | 2.69 | 1.07 | 395 | |
| 208 | 98.48% | Al | 105 | 1394 | 4.05 | 2.71 | 0.96 | 395 | |
|
45 kVA, 240 Delta to 208Y/120
OR 208 Delta to 208Y/120 (shipped as 240 Delta), |
|||||||||
|
240 |
98.53% | Al |
99 |
1360 |
4.04 |
2.75 |
1.03 |
396 | |
|
208 |
98.45% | Al |
99 |
1491 |
4.25 |
2.77 |
0.92 |
396 | |
|
45 kVA, 480 Delta to 220Y/127 or 440 Delta to 220Y/127 (shipped
as 480 Delta) |
|||||||||
|
440 |
98.45% | Al |
115 |
1334 |
3.79 |
2.45 |
0.93 |
392 | |
|
480 |
98.49% | Al |
98 |
799 |
3.30 |
1.99 |
0.89 |
392 | |
| Cat. No. | DOE 2016 Efficiency | Winding Material | K-Rating | Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
45 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, 150°C Rise, 220°C Insulation, Sound Level 39 dB |
|||||||||
|
98.47% |
Al |
K4 |
108 |
1373 |
4.13 |
2.87 |
1.12 |
392 |
|
|
98.50% |
Cu |
K4 |
99 |
1410 |
4.02 |
2.62 |
0.86 |
428 |
|
| Cat. No. | DOE 2016 Efficiency | Winding Material | K-Rating | Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
45 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, 150°C Rise, 220°C Insulation, Sound Level 42 dB |
|||||||||
| 98.44% | Al | K13 | 108 | 1428 | 4.71 | 3.55 | 1.43 | 400 | |
| 98.54% | Cu | K13 | 108 | 1252 | 4.41 | 3.50 | 1.31 | 509 | |
|
30 kVA, 600 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, 150°C Rise, 220°C Insulation, Sound Level 39 dB |
|||||||||
| 98.42% | Al | K13 | 104 | 640 | 2.70 | 1.72 | 1.05 | 370 | |
| Cat. No. | DOE 2016 Efficiency | Winding Material | Temp. Rise 220°C Insulation |
Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
30 kVA, 600 Delta 6-2.5% 2+4- Pri Taps, 208Y/120, Sound Level 39 dB |
|||||||||
|
98.23% |
Al | 80°C |
Contact factory |
375 | |||||
|
98.23% |
Cu | 80°C | 375 | ||||||
|
30 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 480Y/277, Sound Level 39 dB |
|||||||||
|
98.23% |
Al | 80°C |
Contact factory |
375 | |||||
|
30 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 240 Delta, [CT – 120CT 7.5% capacity], Sound Level 39 dB |
|||||||||
|
98.23% |
Al | 80°C |
Contact factory |
375 | |||||
|
98.23% |
Al | 80°C |
Contact factory |
375 | |||||
|
30 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 380Y/220, Sound Level 39 dB |
|||||||||
|
98.23% |
Al | 80°C |
Contact factory |
375 | |||||
|
30 kVA, 480 Delta 6-2.5% 4+2- Pri Taps, 400Y/231, Sound Level 39 dB |
|||||||||
|
98.23% |
Al | 80°C |
Contact factory |
375 | |||||
|
30 kVA, 480 Delta 6-2.5% 2+4- Pri Taps, 415Y/240, Sound Level 39 dB |
|||||||||
|
98.23% |
Al | 80°C |
Contact factory |
375 | |||||
| Cat. No. | Primary Voltage (used) | DOE 2016 Efficiency | Winding Material | Core Loss | Coil Loss | %IZ | %IX | X/R | Weight (lbs.) |
|
30 kVA,
240 Delta to 480Y/277, OR 208 Delta to 480Y/277 (shipped as 240 Delta), |
|||||||||
| 240 |
98.23% |
Al |
Contact factory |
375 | |||||
| 208 |
98.23% |
Al | 375 | ||||||
|
30 kVA,
240 Delta to 208Y/120, OR 208 Delta to 208Y/120 (shipped as 240 Delta), |
|||||||||
| 240 |
98.23% |
Al |
Contact factory |
375 | |||||
| 208 |
98.23% |
Al | 375 | ||||||
|
All units above ship in Type 2 enclosure – 19M, minimum rear and side clearance 1/2–inch – Front Clearance for ventilated opening is six inches (must meet minimum code access requirements). |
|||||||||
|
To be compliant with the seismic requirements of ASCE/SEI 7. This unit is self-certified to ICS ES AC156 by shake table qualifications testing. |
|||||||||