QGH27523

Standard Features

Process Drive without Bypass (150–900 hp ND and 125–700 hp HD)

The following are standard features for the process drive without bypass, when no options are ordered:

  • Robustness of high overload capacity, with overload capability of 20%

  • An Ethernet port maximizes services such as connection to the control room and full process transparency.

  • Circuit breaker disconnect

  • Four enclosure frame sizes

  • UL Listed per UL 508A

  • 100,000 AIC short-circuit rating

  • Disconnect handle with lockout/tagout provisions

  • Door mounted keypad holder and display

  • One form C AFC Trip contact

  • One form C AFC Run Mode contact

  • Six programmable digital inputs

  • Standard 3% input impedance

  • Standard color RAL735

  • Controller programming

  • Acceleration (ACC): 10 s

  • Deceleration (DEC): 10 s

  • Low speed (LSP): 3 Hz

  • White component mounting plate

  • Removable conduit entry plate on floor-mounted enclosures

  • Class 10 overload protection

Process Drive with Bypass (up to and including 250 hp)

The following are standard features for the process drive with bypass when no options are ordered:

  • Circuit breaker disconnect

  • UL Listed per UL 508A

  • 100,000 AIC short-circuit rating

  • Disconnect handle with lockout/tagout provisions

  • Hand-Off-Auto (H-O-A) selector switch and manual speed potentiometer

  • AFC-Off-Bypass and Test-Normal selector switches

  • Door-mounted keypad display

  • One form C AFC Trip contact

  • One form C AFC Run Mode contact

  • One Form C contact for remote indication of Bypass operation

  • Manual trip condition reset in Off position of H-O-A selector switch

  • Interlock / Run Permissive wired to the user terminal block

  • Controller programming

    • Acceleration (ACC): 10 s

    • Deceleration (DEC): 10 s

    • Low speed (LSP): 3 Hz

  • White component mounting plate

  • Removable conduit entry plate on floor-mounted enclosures

  • Class 20 overload protection

  • Overload Trip (yellow) and Bypass (yellow) pilot lights

  • Bypass and isolation contactors with mechanical and electrical interlocking

  • Bypass and isolation contactor sequencing provides true motor isolation

  • Remote bypass operation using Auto Start contacts

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.