990-6289H-001

Compliance

Safety IEC 62040-1:2017, Edition 2.0, Uninterruptible power systems (UPS) – Part 1: Safety requirements
IEC 62040-1: 2008-6, 1st edition, Uninterruptible Power Systems (UPS) – Part 1: General and safety requirements for UPS
IEC 62040-1:2013-01, 1st edition amendment 1
EMC IEC 62040-2:2016, Edition 3.0, Uninterruptible power systems (UPS) – Part 2: Electromagnetic compatibility (EMC) requirements.
IEC 62040-2:2005-10, 2nd edition, Uninterruptible Power Systems (UPS) – Part 2: Electromagnetic compatibility (EMC) requirements
Performance IEC 62040-3: 2011-03, 2nd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements
Environmental IEC 62040-4: 2013-04, 1st edition Uninterruptible Power Systems (UPS) - Part 4: Environmental aspects – Requirements and reporting
Markings

CE, RCM, EAC, WEEE

Transportation

ISTA 2B

Pollution degree 2
Overvoltage category III
Earthing system TN-S, TN-C, TT, or IT
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.