990-6289H-001

Options

Configuration Options

  • Single or dual mains

  • Up to 6+0 UPSs in parallel

  • ECO mode

Hardware Options

Battery Solutions

  • E3MCBC7C: Easy UPS 3M Classic Battery Cabinet with batteries, IEC, 700 mm wide - Config C

  • E3MCBC7D: Easy UPS 3M Classic Battery Cabinet with batteries, IEC, 700 mm wide - Config D

  • E3MCBC10A: Easy UPS 3M Classic Battery Cabinet with batteries, IEC, 1000 mm wide - Config A

  • E3MCBC10B: Easy UPS 3M Classic Battery Cabinet with batteries, IEC, 1000 mm wide - Config B

  • E3MCBC10C: Easy UPS 3M Classic Battery Cabinet with batteries, IEC, 1000 mm wide - Config C

  • E3MCBC10D: Easy UPS 3M Classic Battery Cabinet with batteries, IEC, 1000 mm wide - Config D

  • E3MCBC10E: Easy UPS 3M Classic Battery Cabinet with batteries, IEC, 1000 mm wide - Config E

  • E3MBBB100K200H: Battery Breaker Box 630 A, one circuit breaker for Easy UPS 3M/3L

  • E3MBBK100K200H: Battery Breaker Kit 630 A, one circuit breaker for Easy UPS 3M/3L

Maintenance Bypass Panel

  • E3MBP60K400H: Maintenance Bypass Panel for Easy UPS 3M 60-200 kVA and Easy UPS 3L 250-400 kVA

Maintenance Bypass Cabinet

  • E3LMBP250K600H: Easy 3L Maintenance Bypass Cabinet, single unit, 250-600kVA 380/400/415V

Bottom Entry Cabinet

  • GVBEC: Bottom entry cabinet for Galaxy VL and Easy UPS 3L. Only applicable for Easy UPS 3L 500-600 kVA (E3LUPS500KHS and E3LUPS600KHS).

Options

  • E3LOPT001: Easy UPS 3L Parallel Kit with 20m cable

  • E3LOPT002: Synchronization Kit with 20m cable for Easy UPS 3M/3L

  • E3MOPT005: Easy UPS 3M cold start kit for 60-200 kVA

  • E3LOPT003: Easy UPS 3L IP31 Kit for 250/300kVA 400V 3:3 UPS

  • E3LOPT004: Easy UPS 3L IP31 Kit for 400kVA 400V 3:3 UPS

  • E3LOPT005: Easy UPS 3L IP31 Kit for 500/600kVA 400V 3:3 UPS

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.