990-6289H-001

Weights and Dimensions for Options

NOTE: Not all options listed here are available for all UPS models. Refer to the hardware options list for the relevant UPS model.

Classic Battery Cabinet Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
E3MCBC7C 531 1900 710 845
E3MCBC7D 800 1900 710 845
E3MCBC10A 1038 1900 1010 845
E3MCBC10B 1164 1900 1010 845
E3MCBC10C 1280 1900 1010 845
E3MCBC10D 1041 1900 1010 845
1023 1900 1010 845
E3MCBC10E 1170 1900 1010 845
1152 1900 1010 845
NOTE: E3MCBC10D and E3MCBC10E consist of two cabinets.

Classic Battery Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
E3MCBC7C 551 1980 815 970
E3MCBC7D 820 1980 815 970
E3MCBC10A 1117 1980 1130 970
E3MCBC10B 1297 1980 1130 970
E3MCBC10C 1424 1980 1130 970
E3MCBC10D
Cabinet with breaker
Cabinet without breaker

1120
1980 1130 970
1102 1980 1130 970
E3MCBC10E
Cabinet with breaker
Cabinet without breaker

1300
1980 1130 970
1282 1980 1130 970

Battery Breaker Box Weight and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
E3MBBB100K200H 38 800 500 280

Battery Breaker Box Shipping Weight and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
E3MBBB100K200H 65 1200 825 530

Battery Breaker Kit Weight and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
E3MBBK100K200H 13 530 320 230

Battery Breaker Kit Shipping Weight and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
E3MBBK100K200H 29 800 500 570

Maintenance Bypass Panel Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
E3MBP60K400H 75 1050 750 350

Maintenance Bypass Panel Shipping Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
E3MBP60K400H 110 1200 810 600

Maintenance Bypass Cabinet Weight and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
E3LMBP250K600H 227 1970 500 850

Maintenance Bypass Cabinet Shipping Weight and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
E3LMBP250K600H 267 2150 950 990

Bottom Entry Cabinet Shipping Weight and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVBEC 96 2134 535 990

Bottom Entry Cabinet Weight and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVBEC 85 1970 400 850
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.