990-6289H-001

Default Settings

Setting Default Value Available Settings
Display brightness 63 1-63
Backlight timeout (sec) 60 10-255
Device ID 1 1-255
Baud rate 9600 2400, 4800, 9600, 14400, 19200
Password timeout (minutes) 3 0-120
Date 2015-01-01  
Time 00:00:00  
Operation mode Single mode Single mode, ECO mode
Autostart Enable Enable, Disable
Self-aging load rate (%) 60 18-100
Frequency converter mode Disable Disable, Enable
LBS operation LBS disabled LBS disabled, LBS master, LBS slave
Transfer delay (sec) 1 0- 20
Par. transfer delay (sec) 10 0 -200
EPO transfers to bypass Disable Disable, Enable
Output frequency (Hz) 50 50, 60
Output voltage (V) 400 380, 400, 415
Output volt. compensation (%) 0.0 -5.0, -4.5, -4.0, -3.5, -3.0, -2.5, -2.0, -1.5, -1.0, -0.5, 0.0, 0.5, 1.0, 1.5, 2.0, 2.5, 3.0, 3.5, 4.0, 4.5, 5.0
Min. bypass RMS voltage (%) -45 -10, -15, -20, -30, -45
Max. bypass RMS voltage (%) 15 at 415 V, 20 at 400 V, 25 at 380 V 10, 15, 20, 25
Bypass frequency range (%) 10 1, 2, 4, 5, 10
Output slew rate (Hz/sec) 0.5 0.5-2.0
Use bypass ON with overheated SCR Disable Disable, Enable
Allowed transfers to bypass 10 3-10
Parallel ID 1 1-6
Number of parallel UPSs 2 2-6
Number of par. redundant UPSs 0 0, 1, 2, 3, 4, 5
Strings in battery bank 1 1 1-12
Strings in battery bank 2 1 1-12
Strings in battery bank 3 1 1-12
Battery blocks per string 36 36, 38, 40, 42, 44, 46, 48, 50
Battery block capacity (Ah) 7 7-2000
Periodic boost charge (M) 0 0-24
Maximum charge current 0.1 0.05-0.2
Float voltage (V) 2.25 2.20-2.29
Boost voltage (V) 2.30 2.30-2.40
Boost charge duration (minutes) 240 0-999
Float charge temp. compensation 0.000 0.000-0.007
Boost charge Disable Enable, Disable
Alarm for no battery connected Enable Enable, Disable
Common battery bank No Yes, No
External batt. breaker 1 status Enable Disable, Enable
External batt. breaker 2 status Enable Disable, Enable
External batt. breaker 3 status Enable Disable, Enable
Battery breaker trip Enable Disable, Enable
Backfeed on input Enable Disable, Enable
Backfeed on bypass Enable Disable, Enable
External MBB status Disable Disable, Enable
External SPD status Enable Disable, Enable
OUT 01 Disable Disable, Common alarm, In normal operation, On battery, Static bypass, Maintenance bypass, Output overload, Fan inoperable, Battery inoperable, Battery disconnected, Battery voltage low, Input out of tol., Bypass out of tol., EPO active, Charging
OUT 02 Disable
OUT 03 Disable
OUT 04 Disable
OUT 05 Disable
OUT 06 Disable
IN 01 Disable Disable, INV ON, INV OFF, Battery inoperable, Genset on, Custom alarm 3, Custom alarm 4, Disable ECO, Force INV OFF, Force charger OFF
IN 02 Disable
IN 03 Disable
IN 04 Disable
IN 05 Disable
IN 06 Disable
Self-test settings Disable auto self-test

Disable auto self-test, self-test every month, self-test every week

Self-test every 0 Day 0 hour 0 minute  
Self-test type Customize

10 seconds, 10 minutes, EOD, -10%, Customize

Air filter check (months) 3 0, 3, 4, 5, 12
Air filter counter (days) 0  
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.