990-6289H-001

Battery Runtimes

Classic Battery Runtimes

Battery runtimes are listed in minutes.

Battery runtimes are estimated values based on battery manufacturer data for operation at 25 °C.

Please note that not all battery solutions are available for all UPS ratings due to:

  • The specific battery solution would provide less than 5 minutes runtime with the specific UPS.

UPS rating 250 kVA 300 kVA 400 kVA
Power factor 1
  25% load 50% load 75% load 100% load 25% load 50% load 75% load 100% load 25% load 50% load 75% load 100% load

E3MCBC10B

21

6.8

 

 

 

 

 

 

 

 

 

 

E3MCBC10C

24

8.3

 

 

 

 

 

 

 

 

 

 

E3MCBC10D

36.5

15

8.3

5

29

11.5

6.1

 

20

7.5

 

 

E3MCBC10E

52

21

11

6.7

41.5

16

8.3

 

28.5

10

 

 

2 x E3MCBC7D

26

10

5.4

 

20.5

8

           

2 x E3MCBC10A

36.5

15

8.3

5

28.5

11

5.9

 

20

7.5

 

 

2 x E3MCBC10B

52

21

11

6.7

41.5

16

8.3

 

28.5

10

 

 

2 x E3MCBC10C

59.5

24.5

13.5

8.2

47.5

19

10

5.6

32.5

12

5.7

 

2 x E3MCBC10D

83.5

37

22

15

67.5

29.5

17.5

11.5

48

20.5

11.5

7.4

2 x E3MCBC10E

120

52.5

31

21

97

42

24.5

16

68.5

28.5

16

10

3 x E3MCBC7C

26.5

10.5

5.5

 

21

8

 

 

 

 

 

 

3 x E3MCBC7D

43

18

10

6.5

34.5

14

8

 

24

9.5

 

 

3 x E3MCBC10A

59.5

26

15

9.9

47

20

11

7.2

33.5

13.5

7.5

 

3 x E3MCBC10B

85.5

36.5

21

13.5

68.5

28.5

16

10

48

19

10

5.8

3 x E3MCBC10C

97

42

24.5

16

78

33

19

12

55

22.5

12

7.2

3 x E3MCBC10D

130

60

37

25.5

105

48.5

29.5

20

77.5

34

20.5

13.5

3 x E3MCBC10E

190

86.5

52.5

36

155

69.5

41.5

28.5

110

48.5

28.5

19

UPS rating 500 kVA 600 kVA
Power factor 1
  25% load 50% load 75% load 100% load 25% load 50% load 75% load 100% load
E3MCBC10E 21 6.8            
2 x E3MCBC10B

21

6.8

           
2 x E3MCBC10C

24.5

8.3

           
2 x E3MCBC10D

37

15

8.3

 

29.5

11.5

6.1

 
2 x E3MCBC10E

52.5

21

11

6.7

41.5

16

8.3

 
3 x E3MCBC7C

 

             
3 x E3MCBC7D

18

6.8

           
3 x E3MCBC10A

25.5

10

5

 

20

7.5

   
3 x E3MCBC10B

36.5

13.5

6.7

 

28.5

10

   
3 x E3MCBC10C

41.5

16

8.3

 

33

12

5.7

 
3 x E3MCBC10D

60

26

15

9.9

48

20.5

11.5

7.4

3 x E3MCBC10E

86

36.5

21

13.5

69

28.5

16

10

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.