990-6392E-001

Recommended Upstream Protection for Easy UPS 3M Advanced

NOTE: For local directives which require 4-pole circuit breakers: If neutral conductor is expected to carry a high current, due to line-neutral non-linear load, the circuit breaker must be rated according to expected neutral current.
  3+0 Parallel Capacity 2+0 Parallel Capacity
2+1 Parallel Redundant
1+0 Single
1+1 Parallel Redundant
UPS rating Breaker type Io Ir Isd Breaker type Io Ir Isd Breaker type Io Ir Isd
100 kW

NSX630H mic2.3 (C63H32D630)

500

1

1.5-10

NSX400H mic2.3 (C40H32D400)

320

1

1.5-10

NSX160H TM160D (C16H6TM160)

160

160

1250 (fixed)

150 kW

NSX630H mic2.3 (C63H32D630)

500

1

1.5-10

NSX250H TM250 (C25H3TM250)

250

250

5-10

200 kW

NSX630H mic2.3 (C63H32D630)

630

1

1.5-10

NSX400H MiC.2.3 (C40H32D400)

320

1

1.5-10

250 kW

NSX400H MiC.2.3 (C40H32D400)

400

1

1.5-10

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.