Recommended Cable Sizes for Easy UPS 3S
DANGER |
|---|
|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or
electrical codes. The maximum allowable cable size is 185 mm².
Failure to follow these instructions will result in death or serious injury.
|
Cable sizes in this manual are based on:
-
Single core cables type U1000 R02V
-
Specific to AC cables: Maximum length 70 m with a line voltage drop <3% installed on perforated cable trays, XLPE-type insulation, single layer trefoil formation, THDI between 15% and 33%, 35 °C at 208 V grouped in four touching cables
-
Specific to DC cables: Maximum length 15 m with a line voltage drop <1%
Easy UPS 3S – 3:1 UPS System
Easy UPS 3S – 3:3 UPS System
| UPS rating | 3+0 Parallel Capacity | 2+0
Parallel Capacity 2+1 Parallel Redundant |
1+0 Single 1+1 Parallel Redundant |
|||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Per phase (mm²) | Neutral (mm2) | PE (mm²) | Per phase (mm²) | Neutral (mm2) | PE (mm²) | Per phase (mm²) | Neutral (mm2) | PE (mm²) | ||
| 10 kVA | Load |
16 |
2x16 |
16 |
10 |
2x10 |
10 |
6 |
2x6 |
6 |
| Input (single mains)/ bypass (dual mains) |
16 |
2x16 |
16 |
10 |
2x10 |
10 |
6 |
2x6 |
6 |
|
| UPS output |
6 |
2x6 |
6 |
6 |
2x6 |
6 |
6 |
2x6 |
6 |
|
| 15 kVA | Load |
16 |
2X16 |
16 |
16 |
2x16 |
16 |
6 |
2x6 |
6 |
| Input (single mains)/ bypass (dual mains) |
25 |
2X16 |
16 |
16 |
2x16 |
16 |
6 |
2x6 |
6 |
|
| UPS output |
6 |
2x6 |
6 |
6 |
2x6 |
6 |
6 |
2x6 |
6 |
|
| 20 kVA | UPS output |
35 |
2X25 |
16 |
25 |
2x25 |
16 |
10 |
2x10 |
10 |
| Input (single mains)/ bypass (dual mains) |
35 |
2X25 |
16 |
25 |
2x25 |
16 |
10 |
2x10 |
10 |
|
| Load |
10 |
2x10 |
10 |
10 |
2x10 |
10 |
10 |
2x10 |
10 |
|
| 30 kVA | Load |
70 |
2X70 |
35 |
25 |
2X25 |
16 |
16 |
2x16 |
16 |
| Input (single mains)/ bypass (dual mains) |
70 |
2X70 |
35 |
35 |
2X25 |
16 |
16 |
2x16 |
16 |
|
| UPS output |
16 |
2x16 |
16 |
16 |
2x16 |
16 |
16 |
2x16 |
16 |
|
| 40 kVA | Load |
95 |
3X95 |
50 |
50 |
2X50 |
25 |
25 |
2x25 |
16 |
| Input (single mains)/ bypass (dual mains) |
95 |
3X95 |
50 |
50 |
2X50 |
25 |
25 |
2x25 |
16 |
|
| UPS output |
25 |
2x25 |
16 |
25 |
2x25 |
16 |
25 |
2x25 |
16 |
|
DANGER