Battery Breaker Box Specifications
![]() |
---|
hazard of electric shock, explosion, or arc flash
This product must only be used with the Easy UPS 3M and Easy UPS 3L.
Failure to follow these instructions will result in death or serious injury.
|
E3MBBB60K80H | E3MBBB100K200H | |
---|---|---|
Battery breaker | Compact NSX250S DC (LV438990) | Compact NSX630S DC (LV438274) |
Maximum configuration | 4 hours runtime | 4 hours runtime for 40–50 battery blocks 1 hour runtime for 36–38 battery blocks |
Battery type | VRLA | |
Maximum battery short-circuit level (kA) | 20 kA | |
Minimum short-circuit current to trip the circuit breaker (A) | 1250 | 1500 |